/content/hbtbt/au/en/search-results.html

Flow Switches & Sensors

OSY2 Supervisory Switch

OSY2 supervisory switches are used to monitor the open position of an outside screw and yoke type gate valve.

Overview

OSY2 supervisory switches are used to monitor the open position of an outside screw and yoke type gate valve. OSY2 supervisory switches feature a user-friendly mounting bracket and adjustable shaft to permit mounting to most outside screw and yoke valves, ranging in size from 1 to 12 inches. Their right angle design and wide bracket span provide maximum clearance for valve components, to accommodate troublesome valves. Removing the OSY2’s gate valve bracket allows the unit to monitor side-bracket style pressure reducing valves.

The OSY2 supervisory switch is equipped with tamper-resistant cover screws to prevent unauthorized entry. Inside, two sets of SPDT (Form C) synchronized switches are enclosed in a durable terminal block to assure reliable performance. Installation is made easier with the OSY2’s single side conduit entrance. By providing a direct conduit pathway to the electrical source, right angle fittings are not required. Installation is further simplified by the OSY2’s adjustable length actuator, which eliminates the need for cutting the shaft. OSY2 supervisory switches consist of a rugged housing, intended for indoor and outdoor use. When installed with the actuator in the vertical position, the OSY2 is NEMA 3R rated per UL.

Features & Benefits:
  • NEMA 3R enclosure
  • User-friendly mounting bracket fits newer valve yokes
  • Single side conduit entry does not require right angle fittings
  • Adjustable length actuator eliminates the need for cutting the shaft
  • Accommodates up to 12 AWG wire
  • Three-position switch monitors vandal and valve close signals
  • Two SPDT contacts are enclosed in a durable terminal block for added strength
  • 100% synchronization activates both alarm panel and local bell simultaneously
Certifications:
  • UL Listed
  • ULC
  • FM Approved
Specifications

Others

  • Brand
    • Farenhyt
    • Gamewell-FCI
    • Honeywell
    • Notifier
  • Product Type
    • Supervisory Switch Degrees Celsius

Others

  • Brand
    • Farenhyt
    • Gamewell-FCI
    • Honeywell
    • Notifier
  • Product Type
    • Supervisory Switch Degrees Celsius
  • Brand : Farenhyt|Gamewell-FCI|Honeywell|Notifier
  • Product Type : Supervisory Switch Degrees Celsius
Others
Name
Description
File Size
Date
Size
Certificados y copias compulsadas de resoluciones Product Bulletin
application/pdf 313.56 KB
6/9/2006
313.56 KB
System Sensor- Model OSY2- supervisory switch Declaration of Conformity
application/pdf 502.79 KB
1/8/2024
502.79 KB
OSY2 Gate valve supervisory switch Data Sheet
application/pdf 49.92 KB
1/8/2024
49.92 KB
Sistemas De Extincion Catalog
application/pdf 986.45 KB
4/1/2013
986.45 KB
OSY2 and OSY2A Data Sheet
application/pdf 115.08 KB
5/14/2023
115.08 KB
OSY2 Gate Valve Supervisory Switch Install Manual
application/pdf 198.34 KB
5/11/2023
198.34 KB
System Sensor Models PIBV2 and OSY2 valve supervisory switches Listing
application/pdf 164.92 KB
5/14/2023
164.92 KB
OSY2 CAD Drawing
image/vnd.dwg 845.01 KB
4/28/2023
845.01 KB
OSY2 Supervisory Switch WFDS746-Data Sheet
application/pdf 249.55 KB
5/14/2023
249.55 KB
Fire Sprinkler Monitoring Overview
application/vnd.openxmlformats-officedocument.presentationml.presentation 34.84 MB
6/16/2022
34.84 MB
OSY2 Supervisory Switch WFDS746 Datasheet
application/pdf 249.55 KB
5/14/2023
249.55 KB
Brochure
Name
Description
File Size
Date
Size
Fire & Life Safety ProductGuide Brochure
application/pdf 1.52 MB
5/11/2023
1.52 MB
Data Sheet
Name
Description
File Size
Date
Size
WF SERIES Waterflow Detector Data Sheet
application/pdf 256.71 KB
5/14/2023
256.71 KB
OSY2 and OSY2A Supervisory Switches Data Sheet
application/pdf 95.39 KB
5/14/2023
95.39 KB
Name
Description
File Size
Date
Size
Fire & Life Safety ProductGuide Brochure
1.52 MB
5/11/2023
1.52 MB
Certificados y copias compulsadas de resoluciones Product Bulletin
313.56 KB
6/9/2006
313.56 KB
System Sensor- Model OSY2- supervisory switch Declaration of Conformity
502.79 KB
1/8/2024
502.79 KB
OSY2 Gate valve supervisory switch Data Sheet
49.92 KB
1/8/2024
49.92 KB
Sistemas De Extincion Catalog
986.45 KB
4/1/2013
986.45 KB
OSY2 and OSY2A Data Sheet
115.08 KB
5/14/2023
115.08 KB
OSY2 Gate Valve Supervisory Switch Install Manual
198.34 KB
5/11/2023
198.34 KB
WF SERIES Waterflow Detector Data Sheet
256.71 KB
5/14/2023
256.71 KB
System Sensor Models PIBV2 and OSY2 valve supervisory switches Listing
164.92 KB
5/14/2023
164.92 KB
OSY2 and OSY2A Supervisory Switches Data Sheet
95.39 KB
5/14/2023
95.39 KB
OSY2 CAD Drawing
845.01 KB
4/28/2023
845.01 KB
OSY2 Supervisory Switch WFDS746-Data Sheet
249.55 KB
5/14/2023
249.55 KB
Fire Sprinkler Monitoring Overview
34.84 MB
6/16/2022
34.84 MB
OSY2 Supervisory Switch WFDS746 Datasheet
249.55 KB
5/14/2023
249.55 KB
Name
Description
File Size
Date
Size
Certificados y copias compulsadas de resoluciones Product Bulletin
313.56 KB
6/9/2006
System Sensor- Model OSY2- supervisory switch Declaration of Conformity
502.79 KB
1/8/2024
OSY2 Gate valve supervisory switch Data Sheet
49.92 KB
1/8/2024
Sistemas De Extincion Catalog
986.45 KB
4/1/2013
OSY2 and OSY2A Data Sheet
115.08 KB
5/14/2023
OSY2 Gate Valve Supervisory Switch Install Manual
198.34 KB
5/11/2023
System Sensor Models PIBV2 and OSY2 valve supervisory switches Listing
164.92 KB
5/14/2023
OSY2 CAD Drawing
845.01 KB
4/28/2023
OSY2 Supervisory Switch WFDS746-Data Sheet
249.55 KB
5/14/2023
Fire Sprinkler Monitoring Overview
34.84 MB
6/16/2022
OSY2 Supervisory Switch WFDS746 Datasheet
249.55 KB
5/14/2023
Fire & Life Safety ProductGuide Brochure
1.52 MB
5/11/2023
WF SERIES Waterflow Detector Data Sheet
256.71 KB
5/14/2023
OSY2 and OSY2A Supervisory Switches Data Sheet
95.39 KB
5/14/2023