/content/hbtbt/au/en/search-results.html

    Humidity Sensors

    H7012 Room Humidity Sensor

    The H7012 Room Humidity Sensors are a capacitance-type relative humidity sensors for wall mounting. These sensors are used for control, indication, and alarm monitoring in air conditioning installations.

    Overview

    The H7012 Room Humidity Sensors are a capacitance-type relative humidity sensors for wall mounting. These sensors are used for control, indication, and alarm monitoring in air conditioning installations.

    Features & Benefits:
    • Wide sensing range
    • Capacitance-type sensing element for relative humidity
    • Two-piece plug-in design
    Certifications:
    • EN0B-0698GE51 R1214
    Specifications

    Others

    • Mounting Type
      • Internal Wall inch
    • Brand
      • Honeywell

    Others

    • Mounting Type
      • Internal Wall inch
    • Brand
      • Honeywell
    • Mounting Type : Internal Wall inch
    • Brand : Honeywell
    Others
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors TEMPERATURE-RESISTANCE CURVES
    application/pdf 197.55 KB
    5/14/2023
    197.55 KB
    H7012A HUMIDITY AND H7012B HUMIDITY AND TEMPERATURE ROOM SENSORS
    application/pdf 356.59 KB
    4/5/2023
    356.59 KB
    H7012A Humidity and H7012B Humidity and Temperature Room Sensors
    application/pdf 415.41 KB
    5/14/2023
    415.41 KB
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors TEMPERATURE-RESISTANCE CURVES
    application/pdf 197.55 KB
    5/14/2023
    197.55 KB
    H7012A HUMIDITY AND H7012B HUMIDITY AND TEMPERATURE ROOM SENSORS
    application/pdf 356.59 KB
    4/5/2023
    356.59 KB
    H7012A Humidity and H7012B Humidity and Temperature Room Sensors
    application/pdf 415.41 KB
    5/14/2023
    415.41 KB
    Name
    Description
    File Size
    Date
    Size
    Temperature Sensors TEMPERATURE-RESISTANCE CURVES
    197.55 KB
    5/14/2023
    H7012A HUMIDITY AND H7012B HUMIDITY AND TEMPERATURE ROOM SENSORS
    356.59 KB
    4/5/2023
    H7012A Humidity and H7012B Humidity and Temperature Room Sensors
    415.41 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    H7012B1008
    Room Humidity Sensor, H7012 Series, 5 To 95% Relative Humidity, Pt 1000
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-h7012a1010-h7012-room-humidity-sensor-primaryimage-1
    H7012B1008
    Room Humidity Sensor, H7012 Series, 5 To 95% Relative Humidity, Pt 1000
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-h7012a1010-h7012-room-humidity-sensor-primaryimage-1
    H7012B1024
    Room Humidity Sensor, H7012 Series, 5 To 95% Relative Humidity, NTC 20kohms
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-h7012a1010-h7012-room-humidity-sensor-primaryimage
    H7012B1024
    Room Humidity Sensor, H7012 Series, 5 To 95% Relative Humidity, NTC 20kohms
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-h7012a1010-h7012-room-humidity-sensor-primaryimage