/content/hbtbt/au/en/search-results.html

Humidity Sensors

SRH Wall Mount Relative Humidity Sensor with 3% Accuracy

Setra brings SRH series Wall Mount Relative Humidity Sensors with removable sensor tips, NIST traceability and durable capacitive sensors for sensing humidity and temperature.

Overview

Setra’s SRH Relative Humidity Sensors offers both humidity and temperature with multiple options for accuracy, temperature and outputs. These sensors features a removable sensor tip, NIST traceability and a durable capacitive sensor that is capable of a 0 to 99% full scale RH measurement and recovery from 100% saturation. Their accuracies ranges are 2%, 3% and 5% to meet the most stringent HVAC applications. The SRH Relative Humidity Sensors can be ordered with either a passive (RTD Thermistor) or Active (Analog) temperature output, enabling 2 measurements from the same device. They also offer the industry’s easiest replaceable sensor tip. Removing it requires no special training and can be easily replaced by the end user.

Features & Benefits:
  • Active Temperature With Jumper Selectable
  • Excellent Reliability Through ASIC Technology
  • Robust Capacitive Sensor Design
  • Low Cost of Ownership
  • Replaceable Sensor Tip
  • Quick Mount, 2 Screw Install With Plug-In Terminal Wiring
Certifications:
  • CE
  • RoHS
Specifications

Others

  • Minimum Operating Ambient Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Detector Type
    • Relative Humidity
  • Includes
    • Screw Install with Plug-in Terminal Wiring x 2 inch
  • Mounting Type
    • Wall inch
  • Brand
    • Alerton
  • Product Type
    • Sensor Degrees Celsius

Others

  • Minimum Operating Ambient Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Detector Type
    • Relative Humidity
  • Includes
    • Screw Install with Plug-in Terminal Wiring x 2 inch
  • Mounting Type
    • Wall inch
  • Brand
    • Alerton
  • Product Type
    • Sensor Degrees Celsius
  • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
  • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
  • Detector Type : Relative Humidity
  • Includes : Screw Install with Plug-in Terminal Wiring x 2 inch
  • Mounting Type : Wall inch
  • Brand : Alerton
  • Product Type : Sensor Degrees Celsius