/content/hbtbt/au/en/search-results.html

    Multi-Criteria Sensors

    22051E Photoelectric Smoke Detector

    22051E Photoelectric Smoke Detectors are delivers a totally new detector platform that incorporates the greater control, configurability and device management

    Overview

    The 22051 photoelectric smoke detector has a completely new detection chamber design, the result of many years of research and design by System Sensor. This delivers improved responsiveness, reduced sensitivity changes caused by settling dust and reduced false alarms resulting from insect ingress and other debris. The plug-in unit uses sophisticated processing circuitry that incorporates smoothing filters to help eliminate transient environmental noise conditions that can be the cause of unwanted alarms. The devices are managed by embedded software running complex algorithms that further improve resilience to false alarms and improve detection speed. The revolutionary Series 200 Advanced range delivers a totally new detector platform that incorporates the new digital Series 200 Advanced Protocol. The new Protocol delivers more devices on the loop and gives greater control, configurability and device management whilst enabling the overall system to be optimised to the location and use of the building with far greater flexibility than ever before

    Features & Benefits:
    • Improved detection across multiple fire types
    • Improved resilience to false alarms through dust
    • Removed risk of false alarms through insects
    • Includes Series 200 Advanced Protocol
    • Available with or without single pole short circuit isolation with status control through the Series 200 Advanced Protocol
    • Tri colour LED offering red, green and amber colours
    • Rotary decade address switches
    • Pure white colour to compliment modern buildings
    • 100% mechanical and electrical backwards compatibility
    • New Base design to compliment the detector
    Certifications:
    • LPCB
    • CE
    • Vds Non Isolated G209021
    • Vds Isolated G209015
    • TCC2 - K828/a
    • B.04068
    Specifications

    Others

    • Brand
      • System Sensor
    • Product Type
      • Smoke Detector
    • Detection Sensor Type
      • Photoelectric Smoke Detector
    • Detector Type
      • Smoke Detector

    Others

    • Brand
      • System Sensor
    • Product Type
      • Smoke Detector
    • Detection Sensor Type
      • Photoelectric Smoke Detector
    • Detector Type
      • Smoke Detector
    • Brand : System Sensor
    • Product Type : Smoke Detector
    • Detection Sensor Type : Photoelectric Smoke Detector
    • Detector Type : Smoke Detector