/content/hbtbt/au/en/search-results.html

Multi-Criteria Sensors

O2T/F Multisensor Fire Detector IQ8Quad

O²T/F multisensor fire detector IQ8Quad with integrated flasher.

Overview

O²T/F multisensor fire detector IQ8Quad with integrated flasher.

In addition to smoke detection with the conventional O²T multisensor technology, the detector is provided with a built-in flash lamp.

Features & Benefits:
  • Detection:
  • The reliable O²T multisensor principle for consistent response performance at the highest level of security against false alarms
  • Individual control of the beacon
  • Flash lamp:
  • Loop powered - no need for external power supply
  • No additional short address
  • Automatic synchronization of various IQ8Quad alarm signaling devices
  • High flash energy
Certifications:
  • EN 54-7:2006/-5 B:2000/ -17:2005, CEA 4021
Specifications

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Storage Temperature
    • -25 degree Celsius
  • Maximum Storage Temperature
    • 75 degree Celsius
  • Maximum Standby Current
    • 400 ?A (FACP Battery)
    • 75 ?A @ 19 voltage direct current
  • Brand
    • Esser
  • Tests For
    • Smoke

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Storage Temperature
    • -25 degree Celsius
  • Maximum Storage Temperature
    • 75 degree Celsius
  • Maximum Standby Current
    • 400 ?A (FACP Battery)
    • 75 ?A @ 19 voltage direct current
  • Brand
    • Esser
  • Tests For
    • Smoke
  • Maximum Operating Humidity : 95 Percentage
  • Minimum Storage Temperature : -25 degree Celsius
  • Maximum Storage Temperature : 75 degree Celsius
  • Maximum Standby Current : 400 ?A (FACP Battery)|75 ?A @ 19 voltage direct current
  • Brand : Esser
  • Tests For : Smoke
Others
Name
Description
File Size
Date
Size
802383 with 805590 (IQ8Quad O2T-F multisensor detectors) Declaration of Performance
application/pdf 2.62 MB
5/14/2023
2.62 MB
Name
Description
File Size
Date
Size
802383 with 805590 (IQ8Quad O2T-F multisensor detectors) Declaration of Performance
application/pdf 2.62 MB
5/14/2023
2.62 MB
Name
Description
File Size
Date
Size
802383 with 805590 (IQ8Quad O2T-F multisensor detectors) Declaration of Performance
2.62 MB
5/14/2023