Multi-Criteria Sensors
Opal SMART2 Isolator Photoelectric/Thermal Detector
The Opal SMART2 Photoelectric / Thermal Multi-Criteria Detectors with isolators uses thermal assistance to give enhanced false alarm immunity and faster response to a wide range of incipient fires.
The Opal SMART2 Photoelectric / Thermal Multi-Criteria Detectors with isolators uses thermal assistance to give enhanced false alarm immunity and faster response to a wide range of incipient fires. The plug-in unit combines two separate sensing elements that are managed by embedded software to act as a single unit. The thermal detection function combines thermistor technology with a software corrected linear temperature response. In areas where the normal daytime activities may potentially create unwanted alarms, the detectors can be programmed to operate in a “heat only” mode, automatically reverting to full photo-thermal operation during unoccupied periods. The detectors has two integral tri-color LEDs that provide 360° local visual indication of the device status. The LEDs are programmable with static or blinking red, amber and green status indications available.
Features & Benefits:- Built in short circuit isolation
- New advanced Opal protocol allows mapping of the loop for precise fault location using isolators
- Tri color LED offering red, green and amber colors
- Rotary decade address switches
- 100% mechanical and electrical backwards compatibility
- Base designed to ease installation and wiring
- ISO9001:1994
- LPCB
Others
- Detector Type
- Photoelectric
- Product Type
- Detector
- Brand
- NOTIFIER
Others
- Detector Type
- Photoelectric
- Product Type
- Detector
- Brand
- NOTIFIER
- Detector Type : Photoelectric
- Product Type : Detector
- Brand : NOTIFIER