Multi-Criteria Sensors
Series 300 Thermal Detector
The Series 300 Thermal Detectors have been produced with integrated Application Specific Integrated Circuit combined with the latest in thermal element technology to provide efficient and accurate detection of fires.
The Series 300 Thermal Detectors have been produced with integrated Application Specific Integrated Circuit combined with the latest in thermal element technology to provide efficient and accurate detection of fires. This range of detectors has been produced using the latest in manufacturing and design techniques, pushing out the boundaries of existing conventional detector technology. With its multitude of innovative features, the Series 300 is a detector which ‘acts conventionally, thinks intelligently’.
The 4351E and other detectors in the Series 300 range are backward compatible with the Series 100 detector bases, thus providing the capability to upgrade, extend and maintain existing Series 100 installations. These detectors incorporates a bi-colour LED indicator. The integral LED changes colour according to the detector’s status - Green = Normal, Red = Alarm. This benefits the user by providing clear, instant visual indication of the detector’s condition. The Green LED can be programmed for blink/no blink operation.
Features & Benefits:- Low profile design
- Low current draw
- Backward compatible with Series 100 detector range of bases
- Wide operating voltage 8 to 30VDC
- Bi-colour LED detector status indicator
- Automatic drift compensation
- Programmable sensitivity
- Addressable feature
- Advanced maintenance features via remote hand-held test unit
- Range of detector bases available
- LPCB
- VdS
- CE