Particle Counters
C7364B TVOC Air Quality Sensor
Honeywell C7364B are the TVOC Air Quality Sensor which uses an advanced MEMS metal oxide semiconductor sensor to detect poor air quality.
Honeywell C7364B are the TVOC Air Quality Sensor which uses an advanced MEMS metal oxide semiconductor sensor to detect poor air quality. The sensor reacts quickly to detect a broad range of VOCs such as smoke, cooking odors, bio-effluence, outdoor pollutants and from human activities. The sensor captures all VOC emissions that are completely invisible to CO2 sensors. The TVOC sensor emulates the human perception of air quality such as foul odors (stale) as compared to a CO2 sensor and even detects odorless, potentially hazardous substances such as carbon monoxide.
Features & Benefits:- Measures total VOCs
- High sensitivity and fast response
- Stable long-term operation
- 0 to 2000 ppm CO2 equivalent output signal
- Internal menu for easy setup
- Analog stepped output for relative air quality indication
- Linear output for logging and control
- CE
- RoHS
- FCC
- ICES
- Prop65
Others
- Supply Voltage
- 20-28 voltage alternating current
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Overall Height
- 99.7 millimetre
- Overall Depth
- 53.7 millimetre
- Regulatory Approvals
- CE; RoHS; FCC; ICES; Prop65 Watt
- Brand
- Honeywell
- Overall Width
- 116.5 millimetre
Others
- Supply Voltage
- 20-28 voltage alternating current
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Overall Height
- 99.7 millimetre
- Overall Depth
- 53.7 millimetre
- Regulatory Approvals
- CE; RoHS; FCC; ICES; Prop65 Watt
- Brand
- Honeywell
- Overall Width
- 116.5 millimetre
- Supply Voltage : 20-28 voltage alternating current
- Minimum Operating Ambient Temperature : 0 degree Celsius
- Maximum Operating Ambient Temperature : 50 degree Celsius
- Overall Height : 99.7 millimetre
- Overall Depth : 53.7 millimetre
- Regulatory Approvals : CE; RoHS; FCC; ICES; Prop65 Watt
- Brand : Honeywell
- Overall Width : 116.5 millimetre
Others
Please Sign In to view part numbers available for purchase based on your account