Particle Counters
SPC8000 Series Particle Counter
SPC8000 Series Particle Counters are the most feature-advanced handheld particle counter available
SPC8000 Series Particle Counters are Handheld Airborne Particle Counter. This instrument can measure between 0.3 μm to 25 μm sized particles with a flow rate of 0.1 CFM (2.83 LPM) and is the most versatile line of remote particle counters available. It is easy to configure, this instrument displays up to 6 user-selectable size channels as well as temperature and relative humidity. View data and generate and reports on screen or via printer, USB key, real time through its versatile output options or export to Setra Systems data-download software.
The SPC8000 reports and displays up to 6 user-selectable particle size channels, as well as temperature and relative humidity, flow and sensor status, date of last calibration, serial number, laser on-time and date of manufacture for easy maintenance and warranty management. The SPC8000 Series particle counter stores up to 45,000 time stamped particle count and environmental data records which provides data redundancy on every instrument. This particle counter also has a mass concentration mode that approximates density in μg/m³.
Features & Benefits:- Long life laser diode technology
- Measures up to 6 channels of simultaneous data
- Approximates mass concentration in μg/m³ with density and refractive index corrections
- Large easy-to-use icon driven colour touch screen display
- Real-Time Meter for detecting particle contamination sources
- Internal audible alarm
- User-definable reports
- User-selectable channel sizes
- Seamless integration into a facility monitoring system
- Lightweight high-impact injection moulded plastic enclosure
- CE
- RoHS
- BTL
- USA Made
Others
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Minimum Operating Ambient Temperature
- 41 degree Fahrenheit
- 5 degree Celsius
- Brand
- Alerton
- Includes
- Handle voltage alternating current
Others
- Maximum Operating Ambient Temperature
- 104 degree Fahrenheit
- 40 degree Celsius
- Minimum Operating Ambient Temperature
- 41 degree Fahrenheit
- 5 degree Celsius
- Brand
- Alerton
- Includes
- Handle voltage alternating current
- Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
- Minimum Operating Ambient Temperature : 41 degree Fahrenheit|5 degree Celsius
- Brand : Alerton
- Includes : Handle voltage alternating current