Pressure Switches & Sensors
200A Differential Pressure Switched
Differential pressure switched is use for monitoring filter, fan, fire damper, or air flow status of air handling systems.
Differential pressure switched is use for monitoring filter, fan, fire damper, or air flow status of air handling systems.
Features & Benefits:- Switching-point easily adjustable with scale in Pascal
- Direction of PG 11 conduit entry can be rotated in steps of 120°
- Only one screw needed for housing cover
- CE
Others
- Maximum Operating Pressure
- 5000 Pa
- Maximum Switching Pressure
- 10 Pa
- Overall Diameter
- 6 mm
- Maximum Operating Ambient Temperature
- 85 °C
- Minimum Storage Temperature
- -40 °C
- Minimum Adjustment Pressure
- 20 Pa
- Maximum Storage Temperature
- 85 °C
- Maximum Adjustment Pressure
- 200 Pa
- Minimum Operating Ambient Temperature
- -20 °C
- Regulatory Approvals
- CE Watt
- Pressure Type
- Differential
- Electrical Connection
- AMP connectors; 6.3 x 0.8; DIN 46244 or screw terminals
- Brand
- Honeywell
Others
- Maximum Operating Pressure
- 5000 Pa
- Maximum Switching Pressure
- 10 Pa
- Overall Diameter
- 6 mm
- Maximum Operating Ambient Temperature
- 85 °C
- Minimum Storage Temperature
- -40 °C
- Minimum Adjustment Pressure
- 20 Pa
- Maximum Storage Temperature
- 85 °C
- Maximum Adjustment Pressure
- 200 Pa
- Minimum Operating Ambient Temperature
- -20 °C
- Regulatory Approvals
- CE Watt
- Pressure Type
- Differential
- Electrical Connection
- AMP connectors; 6.3 x 0.8; DIN 46244 or screw terminals
- Brand
- Honeywell
- Maximum Operating Pressure : 5000 Pa
- Maximum Switching Pressure : 10 Pa
- Overall Diameter : 6 mm
- Maximum Operating Ambient Temperature : 85 °C
- Minimum Storage Temperature : -40 °C
- Minimum Adjustment Pressure : 20 Pa
- Maximum Storage Temperature : 85 °C
- Maximum Adjustment Pressure : 200 Pa
- Minimum Operating Ambient Temperature : -20 °C
- Regulatory Approvals : CE Watt
- Pressure Type : Differential
- Electrical Connection : AMP connectors; 6.3 x 0.8; DIN 46244 or screw terminals
- Brand : Honeywell
Others
Please Sign In to view part numbers available for purchase based on your account