/content/hbtbt/au/en/search-results.html

Pressure Switches & Sensors

267 Low Differential Pressure Transducer

267 Low Differential Pressure Transducers are designed with baffles to prevent velocity pressure errors which saves money and reduces time on the job site

Overview

267 Low Differential Pressure Transducers are the most rugged high accuracy, low differential pressure transducer and it offers many mechanical and electrical options that can be integrated into existing designs. The 267 is offered with an optional LCD display and a standard accuracy of ±0.5% making it ideal for high accuracy Pharmaceutical applications.

It delivers accuracies of ±1% FS (without display), ±0.5% FS (with display), and optional ±0.25% FS and ±0.4% FS accuracies, and pressure ranges from 0.1” W.C. up to 100” W.C. The 267 is housed in a robust, NEMA 4 rated enclosure and has an optional static pressure probe reducing installation and material costs The optional 0.25” diameter pressure probe is made of sturdy extruded aluminium. The core technology of the 267 is the all stainless steel capacitive sensing element. Setra designs and manufactures all of their sensing elements resulting in full control over the process and quality of every single sensor. The welded dead-ended capacitive sensors requires minimal amplification and delivers excellent accuracy and long-term stability

Features & Benefits:
  • Optional 3.5 Digit LCD Display w/ 0.5% FS Accuracy
  • NEMA 4 Rated Housing
  • Optional Static Pressure Probe
  • PG-9, PG-13 or Conduit Electrical Termination
  • 24 VAC or 24 VDC Excitation
  • Suitable for Harsh Environments
  • Optional LCD Display
  • ±0.25%, 0.4%, 0.5%, 1% FS Accuracy
Certifications:
  • CE
  • RoHS
Specifications

Others

  • Connection Size
    • 1/2 inch
  • Minimum Operating Ambient Temperature
    • -18 degree Celsius
    • 0 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 150 degree Fahrenheit
    • 65 degree Celsius
  • Minimum Storage Temperature
    • -54°C
    • -65°F
  • Maximum Storage Temperature
    • 180 degree Fahrenheit
    • 82 degree Celsius
  • Brand
    • Alerton
  • Mounting Type
    • Duct inch
    • Wall inch
  • Pressure Type
    • Differential

Others

  • Connection Size
    • 1/2 inch
  • Minimum Operating Ambient Temperature
    • -18 degree Celsius
    • 0 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 150 degree Fahrenheit
    • 65 degree Celsius
  • Minimum Storage Temperature
    • -54°C
    • -65°F
  • Maximum Storage Temperature
    • 180 degree Fahrenheit
    • 82 degree Celsius
  • Brand
    • Alerton
  • Mounting Type
    • Duct inch
    • Wall inch
  • Pressure Type
    • Differential
  • Connection Size : 1/2 inch
  • Minimum Operating Ambient Temperature : -18 degree Celsius|0 degree Fahrenheit
  • Maximum Operating Ambient Temperature : 150 degree Fahrenheit|65 degree Celsius
  • Minimum Storage Temperature : -54°C|-65°F
  • Maximum Storage Temperature : 180 degree Fahrenheit|82 degree Celsius
  • Brand : Alerton
  • Mounting Type : Duct inch|Wall inch
  • Pressure Type : Differential