Pressure Switches & Sensors
616KD Differential Pressure Transmitter
The 616KD Series Differential Pressure Transmitters are designed for simplicity, making them the ideal choice for installers and maintenance professionals. They are used in applications such as air handlers, duct pressure, filter monitoring, etc.
The 616KD Series Differential Pressure Transmitters are designed for simplicity, making them the ideal choice for installers and maintenance professionals. They are used in applications such as air handlers, duct pressure, variable air volume, filter monitoring, etc.
Differential Pressure Transmitters are not only alleviate cumbersome turn pots, but eliminate entirely the need to span the instruments during calibration. With single digital push button, both zero and span are calibrated properly.
Features & Benefits:- Simple calibration push-button sets back zero and span, saving time installing and over the service life
- Cost effective and compact device suitable for OEM applications
- Ranges and accuracy selection cover a wide range of applications minimizing components and determining standardizing on design
- CE Certified
- UL Standard 2043
Others
- Output Signal
- 4 - 20 milliampere
- Minimum Operating Ambient Temperature
- -17.8 degree Celsius
- 0 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Connection Size
- 1/8 inch
- 3 millimetre
- 3/16 inch
- 5 millimetre
- Connection Type
- Barbed
- Brand
- Alerton
- Mounting Type
- Vertical inch
Others
- Output Signal
- 4 - 20 milliampere
- Minimum Operating Ambient Temperature
- -17.8 degree Celsius
- 0 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Connection Size
- 1/8 inch
- 3 millimetre
- 3/16 inch
- 5 millimetre
- Connection Type
- Barbed
- Brand
- Alerton
- Mounting Type
- Vertical inch
- Output Signal : 4 - 20 milliampere
- Minimum Operating Ambient Temperature : -17.8 degree Celsius|0 degree Fahrenheit
- Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
- Connection Size : 1/8 inch|3 millimetre|3/16 inch|5 millimetre
- Connection Type : Barbed
- Brand : Alerton
- Mounting Type : Vertical inch