Pressure Switches & Sensors
A/DP2-9 Low Differential Pressure Transmitter
Low Differential Pressure Transmitters by WorkACI are capable of sensing full scale ranges down to 0.1” of water column & also offers the option of a preassembled pitot tube for ease of installation.
The A/DP2 Series is a line of low differential pressure transmitters that are capable of sensing full scale ranges down to 0.1” of water column. Each A/DP2 pressure transmitter utilizes a high-quality ceramic capacitive sensor to provide long-term stability and performance. Accuracy is +/- 0.3% of full scale over the compensated temperature range for most ranges (see Pressure Range Chart on reverse side). This is critical for optimizing building pressure. In addition to the requested span, most units are capable of being field adjusted to a maximum of three additional spans by resetting the internal jumpers. This series also offers the option of a preassembled pitot tube for ease of installation.
Features & Benefits:- A/DP2 pressure transmitter utilizes a high-quality ceramic capacitive sensor to provide long-term stability and performance
- Accuracy is +/- 0.3% of full scale over the compensated temperature range for most ranges (see Pressure Range Chart on reverse side)
- Is critical for optimizing building pressure.
Others
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- 14 degree Fahrenheit
- Includes
- Conduit Adapter meter
- Brand
- Alerton
- Pressure Type
- Differential
Others
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- 14 degree Fahrenheit
- Includes
- Conduit Adapter meter
- Brand
- Alerton
- Pressure Type
- Differential
- Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
- Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
- Includes : Conduit Adapter meter
- Brand : Alerton
- Pressure Type : Differential