Pressure Switches & Sensors
A/DP2 Low Differential Pressure Transmitters
A/DP2 Low Differential Pressure Transmitters are capable of sensing full scale ranges down to 0.1” of water column. They utilizes a high quality ceramic capacitive sensor to provide long term stability and performance.
A/DP2 Low Differential Pressure Transmitters by Automation Components, Inc. offers the option of a fully assembled pitot tube for quick installation. Field selectable outputs of 0 to 5VDC, 0 to 10VDC, and 4 to 20 mA are standard. Accuracy Low Differential Pressure Transmitters are +/- 0.3% of full scale over the compensated temperature range for most ranges and this is critical for optimizing building pressure. Most units are capable of being field adjusted to a maximum of three additional spans by resetting the internal jumpers.
Features & Benefits:- Preassembled pitot tube for ease of installation
- High quality ceramic capacitive sensor
- Long term stability and performance
- Additional spans by resetting the internal jumpers
- RoHS Certified
Others
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- 14 degree Fahrenheit
- Pressure Type
- Differential
- Brand
- Alerton
- Includes
- Conduit Adapter meter
Others
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- 14 degree Fahrenheit
- Pressure Type
- Differential
- Brand
- Alerton
- Includes
- Conduit Adapter meter
- Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
- Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
- Pressure Type : Differential
- Brand : Alerton
- Includes : Conduit Adapter meter