Pressure Switches & Sensors
A/DP2 Series Low Differential Pressure Transmitter
The A/DP2 series low differential pressure transmitters are capable of sensing full scale ranges. It utilizes a high-quality ceramic capacitive sensor to provide stability. It offers the option of a preassembled pilot tube for ease of installation.
The A/DP2 series low differential pressure transmitters are line of low differential pressure transmitters that are capable of sensing full scale ranges down to 0.1in of water column. Each A/DP2 pressure transmitter utilizes a high-quality ceramic capacitive sensor to provide long-term stability and performance. Accuracy is +/- 3% of full scale over the compensated temperature range for most ranges. This is critical for optimizing building pressure. In addition to the requested span, most units are capable of being field adjusted to a maximum of three additional spans by resetting the internal jumpers. This series also offers the option of a preassembled pilot tube for ease of installation. A/DP2 series is covered by ACI’s five year limited warranty.
Features & Benefits:- Capable of sensing full scale ranges
- Transmitter utilizes a high-quality ceramic capacitive sensor
- Most units are capable of being field adjusted
- Offers the option of a preassembled pilot tube
- Easy to install
- RoHS
Others
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- 14 degree Fahrenheit
- Includes
- Conduit Adapter meter
- Pressure Type
- Differential
- Brand
- Alerton
Others
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- 14 degree Fahrenheit
- Includes
- Conduit Adapter meter
- Pressure Type
- Differential
- Brand
- Alerton
- Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
- Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
- Includes : Conduit Adapter meter
- Pressure Type : Differential
- Brand : Alerton