/content/hbtbt/au/en/search-results.html

Pressure Switches & Sensors

DP2-13 Low Differential Pressure Transmitter

The A/DP2 series is a line of low differential pressure transmitters that are capable of sensing full scale ranges down to 0.1” of water column. A/DP2 pressure transmitter utilizes a high-quality ceramic capacitive sensor.

Overview

The A/DP2 series is a line of low differential pressure transmitters that are capable of sensing full scale ranges down to 0.1” of water column. A/DP2 pressure transmitter utilizes a high-quality ceramic capacitive sensor to provide long-term stability and performance.

Accuracy is +/- 0.3% of full scale over the compensated temperature range for most ranges. This is critical for optimizing building pressure. In addition to the requested span most units are capable of being field adjusted to a maximum of three additional spans by resetting the internal jumpers. This series also offers the option of a preassembled pitot tube for ease of installation.

Features & Benefits:
  • The A/DP2 Series is covered by ACI's Five (5) Year Limited Warranty
  • Utilizes a high-quality ceramic capacitive sensor
  • Provide long-term stability and performance
  • RoHS compliant
Certifications:
  • RoHS compliant
Specifications

Others

  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
    • 14 degree Fahrenheit
  • Pressure Type
    • Differential
  • Brand
    • Alerton
  • Includes
    • Conduit Adapter meter

Others

  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
    • 14 degree Fahrenheit
  • Pressure Type
    • Differential
  • Brand
    • Alerton
  • Includes
    • Conduit Adapter meter
  • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
  • Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
  • Pressure Type : Differential
  • Brand : Alerton
  • Includes : Conduit Adapter meter