/content/hbtbt/au/en/search-results.html

    Pressure Switches & Sensors

    EP3 Series Electropneumatic Transducer

    The EP3 Series combines a microcontroller with high performance, low power coil poppet valve technology to create a system with unparalleled accuracy and proven reliability.

    Overview

    The EP3 Series combines a microcontroller with high performance, low power coil poppet valve technology to create a system with unparalleled accuracy and proven reliability. The poppet valves used in the EP3 consume no air, eliminating unnecessary air losses in the system and allowing for efficient, long-term operation. The EP3 permits versatility, since all models feature manual override and a tristate control option. The LCD provides easy visibility and the LED indicators provide visual status of valve operation in manual or automatic mode. All models come with Snap Track housing and optional covers are available

    Features & Benefits:
    • Field-selectable
    • Multi-point calibration
    • Quiet operation
    • Pressure loss alarm
    • Manual override
    • Fail-safe vent
    Certifications:
    • For shorter tubing runs use the Veris AA45 Pneumatic Capacitor EMC Conformance: Low voltage directive 2014/35/EU; EMC directive 2014/30/EU
    • EMC Special Note - CE option: Connect this product to a DC distribution network or an AC/DC power adaptor with proper surge protection (EN 61000-6-1 specification requirements
    • The CE mark applies to models with cover only
    Specifications

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 0.18 inch
      • 4.3 millimetre
    • Minimum Operating Ambient Temperature
      • 41 degree Fahrenheit
      • 5 degree Celsius
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Mounting Type
      • Panel inch
    • Connection Type
      • Male
    • Brand
      • Alerton

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 0.18 inch
      • 4.3 millimetre
    • Minimum Operating Ambient Temperature
      • 41 degree Fahrenheit
      • 5 degree Celsius
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Mounting Type
      • Panel inch
    • Connection Type
      • Male
    • Brand
      • Alerton
    • Output Signal : 4 - 20 milliampere
    • Connection Size : 0.18 inch|4.3 millimetre
    • Minimum Operating Ambient Temperature : 41 degree Fahrenheit|5 degree Celsius
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Mounting Type : Panel inch
    • Connection Type : Male
    • Brand : Alerton