/content/hbtbt/au/en/search-results.html

    Pressure Switches & Sensors

    P7610A Industrial Pressure Transmitter

    The P7610A Industrial Pressure Transmitters are ideal for many general purpose industrial applications when considering the performance, reliability and cost.

    Overview

    The P7610A Industrial Pressure Transmitters are ideal for many general purpose industrial applications when considering the performance, reliability and cost. The output signal of the sensing bridge is converted to be a standardized current signal through surface mount technology circuit board. This high level signal output with very low noise system is packaged in a rugged stainless steel housing to resist the harsh and extreme environment conditions. Each transmitter is inspected and calibrated to ensure its 100% quality.

    Features & Benefits:
    • Temperature compensated
    • Built-in Amplifier
    • High level current Output Signal
    • EMI/RFI protected
    • Compact construction
    • Shock and vibration resistance
    • Zero and span adjustments
    • False system shutdown prevention
    Certifications:
    • CE
    Specifications

    Others

    • Maximum Differential Pressure
      • 20 Bar
    • Brand
      • Honeywell

    Others

    • Maximum Differential Pressure
      • 20 Bar
    • Brand
      • Honeywell
    • Maximum Differential Pressure : 20 Bar
    • Brand : Honeywell
    Product Number
    Part Number
    Description
    Add to list
    P7620A1018A
    Industrial Pressure Transmitter, 4-20mA Output, 10-32V DC, 0 to 70C, 0-20Bar, IP65