/content/hbtbt/au/en/search-results.html

    Pressure Switches & Sensors

    P8000 Series Pressure Transmitter

    Honeywell's P8000 pressure transmitters are ideal for sorts of general HVAC applications when considering performance, reliability, stability and compact size.

    Overview

    The P8000 Pressure Transmitters have output signal of the sensing bridge which is converted to be a standardized current/voltage signal through surface mount technology circuit board. This high level signal output with considerably low noise system is packaged in a rugged stainless steel housing to resist the harsh and critical conditions. Each transmitter is inspected and calibrated 100% to ensure its quality.

    Features & Benefits:
    • Applicable in gas & liquid media
    • High accuracy
    • Thermal compensation
    • Compact construction
    • Full mis-wire protection between all signal and power lines
    • Stainless steel Wetted part
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    P8000A0007G
    Pressure Transmitter, 0 to 7Bar, G 14 Male, 4 to 20mA
    P8000A0007G
    Pressure Transmitter, 0 to 7Bar, G 14 Male, 4 to 20mA
    P8000A0007T
    Pressure Transmitter, P8000A Series, 3xFS, 0-7 Bar, 14-18 NPT
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage
    P8000A0007T
    Pressure Transmitter, P8000A Series, 3xFS, 0-7 Bar, 14-18 NPT
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage
    P8000A0010G
    Pressure Transmitter, P8000A Series, 3xFS, 0-10 Bar, G ¼ Male
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage
    P8000A0010G
    Pressure Transmitter, P8000A Series, 3xFS, 0-10 Bar, G ¼ Male
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage
    P8000A0010T
    Pressure Transmitter, P8000A Series, 3xFS, 0-10 Bar, 14-18 NPT
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage
    P8000A0010T
    Pressure Transmitter, P8000A Series, 3xFS, 0-10 Bar, 14-18 NPT
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage
    P8000A0016G
    Pressure Transmitter, P8000A Series, 3xFS, 0-16 Bar, G ¼ Male
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage
    P8000A0016G
    Pressure Transmitter, P8000A Series, 3xFS, 0-16 Bar, G ¼ Male
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage
    P8000A0020T
    Pressure Transmitter, 0 to 20Bar, 14 to 18 NPT, 4 to 20mA
    P8000A0020T
    Pressure Transmitter, 0 to 20Bar, 14 to 18 NPT, 4 to 20mA
    P8000A0025G
    Pressure Transmitter, 0 to 25Bar, G 14 Male, 4 to 20mA
    P8000A0025G
    Pressure Transmitter, 0 to 25Bar, G 14 Male, 4 to 20mA
    P8000A0025T
    Pressure Transmitter, P8000A Series, 3xFS, 0-25 Bar, 14-18 NPT
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage
    P8000A0025T
    Pressure Transmitter, P8000A Series, 3xFS, 0-25 Bar, 14-18 NPT
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage
    P8000B0007G
    Pressure Transmitter, 0 to 7Bar, G 14 Male, 0 to 10V
    P8000B0007G
    Pressure Transmitter, 0 to 7Bar, G 14 Male, 0 to 10V
    P8000B0010T
    Pressure Transmitter, 0 to 10Bar, 14 to 18 NPT, 0 to 10V
    P8000B0010T
    Pressure Transmitter, 0 to 10Bar, 14 to 18 NPT, 0 to 10V