Pressure Switches & Sensors
Setra 267 Series Low DP Transducer
Low differential pressure transducers from Setra’s 267 series delivers accuracies of ±1% FS (without display), ±0.5% FS (with display), and optional ±0.25% FS and ±0.4% FS accuracies, and pressure ranges from 0.1” W.C. up to 100” W.C.
Low differential pressure transducers from Setra’s 267 series delivers accuracies of ±1% FS (without display), ±0.5% FS (with display), and optional ±0.25% FS and ±0.4% FS accuracies, and pressure ranges from 0.1” W.C. up to 100” W.C. The 267 is housed in a robust, NEMA 4 rated enclosure and has an optional static pressure probe reducing installation and material costs. The 267 is offered with an optional LCD display and a standard accuracy of ±0.5% making it ideal for high accuracy Pharmaceutical applications.
Features & Benefits:- Optional 3.5 Digit LCD Display with 0.5% FS Accuracy
- NEMA 4 Rated Housing
- Optional Static Pressure Probe
- PG-9, PG-13 or Conduit Electrical Termination
- 24V AC or 24V DC Excitation
- Suitable for Harsh Environments
- Optional LCD Display
- ±0.25%, 0.4%, 0.5%, 1% FS Accuracy
- CE
- RoHS Compliant
Others
- Connection Size
- 1/2 inch
- Minimum Operating Ambient Temperature
- -18 degree Celsius
- 0 degree Fahrenheit
- Maximum Storage Temperature
- 180 degree Fahrenheit
- 82 degree Celsius
- Minimum Storage Temperature
- -54°C
- -65°F
- Maximum Operating Ambient Temperature
- 150 degree Fahrenheit
- 65 degree Celsius
- Brand
- Alerton
- Mounting Type
- Duct inch
- Wall inch
- Pressure Type
- Differential
Others
- Connection Size
- 1/2 inch
- Minimum Operating Ambient Temperature
- -18 degree Celsius
- 0 degree Fahrenheit
- Maximum Storage Temperature
- 180 degree Fahrenheit
- 82 degree Celsius
- Minimum Storage Temperature
- -54°C
- -65°F
- Maximum Operating Ambient Temperature
- 150 degree Fahrenheit
- 65 degree Celsius
- Brand
- Alerton
- Mounting Type
- Duct inch
- Wall inch
- Pressure Type
- Differential
- Connection Size : 1/2 inch
- Minimum Operating Ambient Temperature : -18 degree Celsius|0 degree Fahrenheit
- Maximum Storage Temperature : 180 degree Fahrenheit|82 degree Celsius
- Minimum Storage Temperature : -54°C|-65°F
- Maximum Operating Ambient Temperature : 150 degree Fahrenheit|65 degree Celsius
- Brand : Alerton
- Mounting Type : Duct inch|Wall inch
- Pressure Type : Differential