Smoke Detectors
32 Air Sampling Hole Smoke Detector
HI-SPEC ASD serves a wide range of applications with the highest specifications. The system has a 3-stage alarm system and a smoke level display in bar graph form.
HI-SPEC ASD serves a wide range of applications with the highest specifications. The system has a 3-stage alarm system and a smoke level display in bar graph form. It provides a complete solution with smoke level visualisation for up to 560 m pipe length for monitoring large areas.
Features & Benefits:- Up to 3 alarm thresholds for a tiered alarm concept
- Optional smoke level display in bar graph form
- A broad range of accessories, approved to EN 54-20
- High degree of modularity for a customised, cost effective solution
- Reliable project design with just 5 mouse clicks using PipeXpress planning software
- Time saving commissioning through Plug & Play
- Double-knock detection to enable separate room and equipment monitoring
Others
- Detector Type
- Aspirating
- Brand
- NOTIFIER
Others
- Detector Type
- Aspirating
- Brand
- NOTIFIER
- Detector Type : Aspirating
- Brand : NOTIFIER
Please Sign In to view part numbers available for purchase based on your account