/content/hbtbt/au/en/search-results.html

Smoke Detectors

FSP-951 Series Remote Test Smoke Detector

The NOTIFIER® FSP-951 Series intelligent plug-in smoke detectors are designed for both performance and aesthetics, and are direct replacements for the FSP-851 Series.

Overview
The NOTIFIER® FSP-951 Series intelligent plug-in smoke detectors are designed for both performance and aesthetics, and are direct replacements for the FSP-851 Series. A new modern, sleek, contemporary design and enhanced optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. The FSP-951 Series detector sensitivity can be programmed in the control panel software. Sensitivity is continuously monitored and reported to the panel. Point ID capability allows each detector’s address to be set with rotary, decimal address switches, providing exact detector location for selective maintenance when chamber contamination reaches an unacceptable level. Dual electronic thermistors add 135°F (57°C) fixed temperature thermal sensing on the FSP-951T. The FSP-951R is a remote test capable detector for use with DNR Series duct detector housings. FSP-951 series detectors are available for both FlashScan® and CLIP applications as designated.Features & Benefits:
  • Two-wire SLC loop connection.
  • Unit uses base for wiring.
  • Compatible with FlashScan® and CLIP protocol systems.
  • Stable communication technique with noise immunity.
  • Addressable by device • Rotary, decimal addressing.
  • Designed to meet UL 268 7th Edition.
  • Factory preset at 1.5% nominal sensitivity for panel alarm threshold level.
  • LED “blinks†when the unit is polled (communicating with the fire panel) and latches in alarm.
  • Low standby current.
Certifications:
  • UL/ULC Listing: S1115
  • FM Approved
  • CSFM: 7272-0028:0503
  • ISP 9001 Certified
Specifications

Others

  • Detector Type
    • Smoke
  • Brand
    • Notifier
    • System Sensor

Others

  • Detector Type
    • Smoke
  • Brand
    • Notifier
    • System Sensor
  • Detector Type : Smoke
  • Brand : Notifier|System Sensor
Others
Name
Description
File Size
Date
Size
AGILE Wireless Fire Detection System Engineering Specifications
application/vnd.openxmlformats-officedocument.wordprocessingml.document 846.24 KB
11/28/2023
846.24 KB
AGILE Wireless Fire Detection System Engineering Specifications
application/pdf 140.72 KB
11/28/2023
140.72 KB
Data Sheet
Name
Description
File Size
Date
Size
FSP-951 Series Intelligent Plug-In Photoelectric Smoke Detectors -Datasheet
application/pdf 111.07 KB
5/14/2023
111.07 KB
Name
Description
File Size
Date
Size
FSP-951 Series Intelligent Plug-In Photoelectric Smoke Detectors -Datasheet
application/pdf 111.07 KB
5/14/2023
111.07 KB
AGILE Wireless Fire Detection System Engineering Specifications
application/vnd.openxmlformats-officedocument.wordprocessingml.document 846.24 KB
11/28/2023
846.24 KB
AGILE Wireless Fire Detection System Engineering Specifications
application/pdf 140.72 KB
11/28/2023
140.72 KB
Name
Description
File Size
Date
Size
AGILE Wireless Fire Detection System Engineering Specifications
846.24 KB
11/28/2023
AGILE Wireless Fire Detection System Engineering Specifications
140.72 KB
11/28/2023
FSP-951 Series Intelligent Plug-In Photoelectric Smoke Detectors -Datasheet
111.07 KB
5/14/2023