/content/hbtbt/au/en/search-results.html

Temperature Sensors

1KΩTempratue Sensor

The Sensors are Double encapsulated to provide Additional protection against moisture and corrosion. Temperature Transmitter are calibrated with high quality equipment to optimize long term performance.

Overview

The Sensors are Double encapsulated to provide Additional protection against moisture and corrosion. Temperature Transmitter are calibrated with high quality equipment to optimize long term performance.

Certifications:
  • ISO 9001
Specifications

Others

  • Maximum Operating Ambient Temperature
    • 185 degree Fahrenheit
    • 85 degree Celsius
  • Minimum Operating Ambient Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Number of Wiring Terminals
    • 2
  • Detector Type
    • Low Temperature
  • Brand
    • Alerton
  • Product Type
    • Sensor Degrees Celsius

Others

  • Maximum Operating Ambient Temperature
    • 185 degree Fahrenheit
    • 85 degree Celsius
  • Minimum Operating Ambient Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Number of Wiring Terminals
    • 2
  • Detector Type
    • Low Temperature
  • Brand
    • Alerton
  • Product Type
    • Sensor Degrees Celsius
  • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
  • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
  • Number of Wiring Terminals : 2
  • Detector Type : Low Temperature
  • Brand : Alerton
  • Product Type : Sensor Degrees Celsius