Temperature Sensors
A/TTM1K Series Temperature Transmitter
A/TTM1K series temperature transmitters are a cost effective solution for all of temperature measurement needs, these transmitter’s are double encapsulated to provide additional protection against moisture and corrosion.
ACI A/TTM1K series temperature transmitters are a cost effective solution for all temperature measurement needs. These temperature transmitters are accurate, durable, and reliable. In addition, numerous mounting configurations are offered. ATTM1K series temperature transmitters are designed for use with a 1K ohm platinum RTD. The transmitters produce a linear 4-20 mA output carried on a two-wire system. Optional output voltage ranges of (+1-5 or +2-10 VDC) are also available.
The transmitters are supplied factory calibrated, and supplied with zero and span potentiometers for field calibration. To enhance overall performance, the A/TTM1K series offers a matched calibration of the sensor and transmitter which improves the measurement accuracy by eliminating the sensor tolerance error. N.I.S.T. certificate is provided on all A/TTM series sensors. Data acquisition, OEM, process control, clean rooms are the applications of temperature transmitters. Temperature transmitters are double encapsulated to provide additional protection against moisture and corrosion. Temperature transmitters are calibrated with high quality equipment to optimize long term performance.
Features & Benefits:- Reverse Polarity Protected
- Class A RTD included
- Custom calibration ranges are available
- NIST certificate
Others
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Number of Wiring Terminals
- 2
- Detector Type
- Duct Temperature
- Brand
- Alerton
- Product Type
- Sensor Degrees Celsius
Others
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 185 degree Fahrenheit
- 85 degree Celsius
- Number of Wiring Terminals
- 2
- Detector Type
- Duct Temperature
- Brand
- Alerton
- Product Type
- Sensor Degrees Celsius
- Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
- Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
- Number of Wiring Terminals : 2
- Detector Type : Duct Temperature
- Brand : Alerton
- Product Type : Sensor Degrees Celsius