Temperature Sensors
TS-2100-MH Series Immersion Sensor
TS-2100-MH series single point immersion temperature sensors shall have two colored etched Teflon lead wires for making all of the field connections. These sensors are used in indoor and outdoor applications.
All of the immersion temperature sensors shall have two 22 AWG colored Etched Teflon lead wires for making all of field connections. The TS-2100-MH Series single point immersion temperature sensors have an output of 3K Ohms at 77F (25C) and 10K Ohms (Type II) at 77F (25C) respectively. These units may be used in indoor and outdoor applications in which the units must be mounted in a moisture or dust proof environment. Please note that the TS-2100-MH Series immersion temperature sensors are both non-polarity and non-position sensitive when mounting the units. Each single point thermistor sensor is encapsulated in a thermally conductive epoxy that will withstand high operating temperatures and will protect the sensor from condensation or moisture. All of these sensors should be used in environments where the normal operating temperature will be between -40 to 302F (-40 to 150C).
Features & Benefits:- NEMA 3R rated enclosure
- ½” NPT threaded condulets
- Corrosion resistant enclosure
- ¼” diameter stainless steel probe
- Extremely reliable
Others
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 150 degree Celsius
- 302 degree Fahrenheit
- Product Type
- Sensor Degrees Celsius
- Brand
- Alerton
Others
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 150 degree Celsius
- 302 degree Fahrenheit
- Product Type
- Sensor Degrees Celsius
- Brand
- Alerton
- Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
- Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
- Product Type : Sensor Degrees Celsius
- Brand : Alerton