/content/hbtbt/au/en/search-results.html

Water Detectors

WFDN Series Water flow Detector, 2in Pipe

WFDN Series water flow detectors are compatible with schedule 7 through 40 steel pipe, for sizes 2 through 4 inch and compatible with schedule 10 through 40 steel pipe, sizes 5 through 8 inch.

Overview

WFDN Series water flow detectors are compatible with schedule 7 through 40 steel pipe, for sizes 2 through 4 inch and compatible with schedule 10 through 40 steel pipe, sizes 5 through 8 inch, and can be mounted in a vertical or horizontal position. WFDN Series water flow detectors consist of a rugged, NEMA 4 rated enclosure that is more damage resistant than previous metal designs. The water flow detector is designed for both indoor and outdoor use, with the widest available temperature range, from 32 to 150°F. They are also approved for installation on the widest range of pipe schedules, sizes 2 through 4 inch are approved for installation on pipe schedules 7 through 40.UL-listed models are equipped with tamper-resistant cover screws to prevent unauthorized entry. Inside, two sets of SPDT (Form C) synchronized switches are enclosed in a durable terminal block with new layout designed to make wiring easy with wire ready terminals, COM terminals are on a different elevation, large barrier between switches and easy to read raised textured lettering all make wiring easy. An optional cover tamper switch is available, securely snaps into place, no tools required. WFDN detectors incorporate a mechanical time delay feature, which minimizes the risk of false alarm due to pressure surges or air trapped in the fire sprinkler system. The larger and easy-to-turn timer dial makes setting the water flow detector easy with high contrast pad printed markings. The dial offers three tabs to help with turning, with one larger tab located on the dial position for approximately 60 seconds, a notch is also indicated on the dial to locate approximately 30 seconds making setting the detector in dimly lit locations easy. The WFDN series is designed for accuracy and repeatability. The detector also offers improved performance during vibration in riser applications where detectors are exposed to a large in rush of water.

Features & Benefits:
  • New directional cover allows installers and inspectors to easily see the direction of flow; UL-listed models are NEMA 4 rated; New cover provides a better seal, is lighter weight, not painted and corrosion resistant; Less exposed metal reduces shock hazard, plastic cover acts as insulator and is resistant to arcing; Visual switch activation, audible switch activation (73 dBA); Field-replaceable timer/switch assembly; Accommodates up to 12 AWG wire, wire-ready terminals, improved wiring with new terminal block layout; Switch synchronization activates both alarm panel and local bell or horn strobe; Tamper-resistant cover screws, snap-in optional cover tamper switch; Improved water sealing, timer repeatability, and accuracy
Certifications:
  • cULus S739; CSFM 7770-1653:0231; FM Approved 3051266
Specifications

Others

  • Brand
    • Farenhyt
    • Gamewell-FCI
    • Notifier

Others

  • Brand
    • Farenhyt
    • Gamewell-FCI
    • Notifier
  • Brand : Farenhyt|Gamewell-FCI|Notifier
Others
Name
Description
File Size
Date
Size
WFD60N CAD Drawing
image/vnd.dwg 384.22 KB
4/28/2023
384.22 KB
System Sensor- WFDN Series- waterflow detectors Declaration of Conformity
application/pdf 648.02 KB
1/8/2024
648.02 KB
WFD20N BIM File
application/x-tika-msoffice 644 KB
7/24/2023
644 KB
WFD40N BIM File
application/x-tika-msoffice 552 KB
7/24/2023
552 KB
WFD25N BIM File
application/x-tika-msoffice 644 KB
7/24/2023
644 KB
System Sensor Models WFD20, -25, -30, -35, -40, -50, -60, -80, WFD-30-2, WFDT, WFDTH, WFDTNR, and RFDTH paddle-type waterflow indicators Listing
application/pdf 168.17 KB
5/14/2023
168.17 KB
Fire Sprinkler Monitoring Overview
application/vnd.openxmlformats-officedocument.presentationml.presentation 34.84 MB
6/16/2022
34.84 MB
Data Sheet
Name
Description
File Size
Date
Size
WFDN Series Waterflow Detector
application/pdf 656.34 KB
5/14/2023
656.34 KB
WFDN Series Waterflow Detectors Data Sheet
application/pdf 452.47 KB
5/14/2023
452.47 KB
WFDN Waterflow Detector Data Sheet
application/pdf 256.58 KB
5/14/2023
256.58 KB
Name
Description
File Size
Date
Size
WFD60N CAD Drawing
384.22 KB
4/28/2023
384.22 KB
System Sensor- WFDN Series- waterflow detectors Declaration of Conformity
648.02 KB
1/8/2024
648.02 KB
WFD20N BIM File
644 KB
7/24/2023
644 KB
WFD40N BIM File
552 KB
7/24/2023
552 KB
WFD25N BIM File
644 KB
7/24/2023
644 KB
WFDN Series Waterflow Detector
656.34 KB
5/14/2023
656.34 KB
WFDN Series Waterflow Detectors Data Sheet
452.47 KB
5/14/2023
452.47 KB
WFDN Waterflow Detector Data Sheet
256.58 KB
5/14/2023
256.58 KB
System Sensor Models WFD20, -25, -30, -35, -40, -50, -60, -80, WFD-30-2, WFDT, WFDTH, WFDTNR, and RFDTH paddle-type waterflow indicators Listing
168.17 KB
5/14/2023
168.17 KB
Fire Sprinkler Monitoring Overview
34.84 MB
6/16/2022
34.84 MB
Name
Description
File Size
Date
Size
WFD60N CAD Drawing
384.22 KB
4/28/2023
System Sensor- WFDN Series- waterflow detectors Declaration of Conformity
648.02 KB
1/8/2024
WFD20N BIM File
644 KB
7/24/2023
WFD40N BIM File
552 KB
7/24/2023
WFD25N BIM File
644 KB
7/24/2023
System Sensor Models WFD20, -25, -30, -35, -40, -50, -60, -80, WFD-30-2, WFDT, WFDTH, WFDTNR, and RFDTH paddle-type waterflow indicators Listing
168.17 KB
5/14/2023
Fire Sprinkler Monitoring Overview
34.84 MB
6/16/2022
WFDN Series Waterflow Detector
656.34 KB
5/14/2023
WFDN Series Waterflow Detectors Data Sheet
452.47 KB
5/14/2023
WFDN Waterflow Detector Data Sheet
256.58 KB
5/14/2023