System Configuration Software
IntesisBox® IQ8C/FLEXES Modbus Server
IntesisBox acts as a slave device in its Modbus interface, this interface can be the Ethernet port (if using Modbus TCP), or the EIA232 port or the EIA485 port (if using Modbus RTU).
IntesisBox acts as a slave device in its Modbus interface, this interface can be the Ethernet port (if using Modbus TCP), or the EIA232 port or the EIA485 port (if using Modbus RTU). To access the points and resources of the IntesisBox from Modbus system, you must specify as the Modbus register addresses, those inside IntesisBox corresponding to ESSER elements.
Certifications:- RoHS
- CE
- EN 61000-6-2
- EN 61000-6-3
- EN 60950-1
- EN 50491-3
Others
- Brand
- Notifier
Others
- Brand
- Notifier
- Brand : Notifier