/content/hbtbt/au/en/search-results.html

    Camera Parts

    Junction Box for 30 Series Camera

    Honeywell’s 30 Series mounts and accessories provide a wide range of installation options for the Honeywell 30 Series IP cameras, including junction box

    Overview

    Honeywell’s 30 Series mounts and accessories provide excellent value at an attractive price, featuring simple, clean lines, and rugged construction for a wide range of mounting options.

    Honeywell’s 30 Series mounts and accessories provide a wide range of installation options for the Honeywell 30 Series IP cameras, including junction box

    Features & Benefits:
    • Low Profile, Contemporary Design
    • Economically Priced
    • Easy Cable Feedthrough
    • Die-Casting Aluminum
    • Off-White Powder Finish
    • Indoor/ Outdoor
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    HA30JCB01
    Junction Box, 1.52lb, 0.69kg, Die-casting Aluminum, Dia 5.43x2.17in, Dia 138x55mm
    HA30JCB01
    Junction Box, 1.52lb, 0.69kg, Die-casting Aluminum, Dia 5.43x2.17in, Dia 138x55mm
    HA30JCB02
    Square Junction Box, 121x121x75mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-ha30jcb02-square-junction-box-primaryimage
    HA30JCB02
    Square Junction Box, 121x121x75mm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-ha30jcb02-square-junction-box-primaryimage
    HA30JCB03
    Square Junction Box, 121x121x63mm, Wall Mount Brasket
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-ha30jcb02-square-junction-box-primaryimage
    HA30JCB03
    Square Junction Box, 121x121x63mm, Wall Mount Brasket
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-ha30jcb02-square-junction-box-primaryimage