Bullet Cameras
HE41X
TDN 1080p IR Ball Cameras are fully featured cameras are perfect for a wide range of surveillance applications and integration with Honeywell Performance HQA DVR
TDN 1080p IR Ball Cameras providing excellent picture quality at an affordable price with 1080P resolution, HQA(CVI)/TVI/AHD/SD(Analog)
Others
- Input Voltage
- 12 voltage direct current
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Lens Size
- 2.7 - 13.5 millimetre
- Maximum Operating Humidity
- 90 Percentage
- Maximum Power Consumption
- 4.2 watt
- Minimum Electronic Shutter Speed
- 1/25 second (time unit)
- Cold Start Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Minimum Storage Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Storage Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Infrared Distance
- 30 metre
- 98 foot
- Gains Control
- AGC
- Number of Privacy Masking Areas
- 8
- Image Sensor Format
- 1/2.9 inch
- Detection Sensor Type
- Infrared inch
- Resolution
- 1920 x 1080 pixel pixel
- Number of IR LEDs
- 20
- Maximum Field of View
- 82.8° (H) degree
- Brand
- Honeywell Security
- Lens Type
- Vari-Focal millimetre
- Infrared Cut Filter
- Auto
- Manual
- Signal to noise ratio
- >65 dB decibel
- Minimum B/W Illumination
- 0 lux lux
- Analogue Transmission Type
- AHD
- HQA
- SD
- TVI
- Minimum Color Illumination
- 0.02 lux lux
- Maximum Frame Rate
- 25/30 ft/s frames per second
- Backlight Compensation Type
- DWDR
- HLC
- Scanning System
- Progressive Scan
- Horizontal Angle of View
- 82.8 degree
- Day/Night Mode
- Yes
- Camera Type
- HQA
- White Balance
- Manual ampere
Others
- Input Voltage
- 12 voltage direct current
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Lens Size
- 2.7 - 13.5 millimetre
- Maximum Operating Humidity
- 90 Percentage
- Maximum Power Consumption
- 4.2 watt
- Minimum Electronic Shutter Speed
- 1/25 second (time unit)
- Cold Start Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Minimum Storage Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Storage Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Infrared Distance
- 30 metre
- 98 foot
- Gains Control
- AGC
- Number of Privacy Masking Areas
- 8
- Image Sensor Format
- 1/2.9 inch
- Detection Sensor Type
- Infrared inch
- Resolution
- 1920 x 1080 pixel pixel
- Number of IR LEDs
- 20
- Maximum Field of View
- 82.8° (H) degree
- Brand
- Honeywell Security
- Lens Type
- Vari-Focal millimetre
- Infrared Cut Filter
- Auto
- Manual
- Signal to noise ratio
- >65 dB decibel
- Minimum B/W Illumination
- 0 lux lux
- Analogue Transmission Type
- AHD
- HQA
- SD
- TVI
- Minimum Color Illumination
- 0.02 lux lux
- Maximum Frame Rate
- 25/30 ft/s frames per second
- Backlight Compensation Type
- DWDR
- HLC
- Scanning System
- Progressive Scan
- Horizontal Angle of View
- 82.8 degree
- Day/Night Mode
- Yes
- Camera Type
- HQA
- White Balance
- Manual ampere
- Input Voltage : 12 voltage direct current
- Maximum Electronic Shutter Speed : 1/100000 second (time unit)
- Lens Size : 2.7 - 13.5 millimetre
- Maximum Operating Humidity : 90 Percentage
- Maximum Power Consumption : 4.2 watt
- Minimum Electronic Shutter Speed : 1/25 second (time unit)
- Cold Start Temperature : -40 degree Fahrenheit|-40 degree Celsius
- Minimum Storage Temperature : -40 degree Fahrenheit|-40 degree Celsius
- Maximum Storage Temperature : 140 degree Fahrenheit|60 degree Celsius
- Infrared Distance : 30 metre|98 foot
- Gains Control : AGC
- Number of Privacy Masking Areas : 8
- Image Sensor Format : 1/2.9 inch
- Detection Sensor Type : Infrared inch
- Resolution : 1920 x 1080 pixel pixel
- Number of IR LEDs : 20
- Maximum Field of View : 82.8° (H) degree
- Brand : Honeywell Security
- Lens Type : Vari-Focal millimetre
- Infrared Cut Filter : Auto|Manual
- Signal to noise ratio : >65 dB decibel
- Minimum B/W Illumination : 0 lux lux
- Analogue Transmission Type : AHD|HQA|SD|TVI
- Minimum Color Illumination : 0.02 lux lux
- Maximum Frame Rate : 25/30 ft/s frames per second
- Backlight Compensation Type : DWDR|HLC
- Scanning System : Progressive Scan
- Horizontal Angle of View : 82.8 degree
- Day/Night Mode : Yes
- Camera Type : HQA
- White Balance : Manual ampere