Dome Cameras
35 Series IP Camera
Honeywell's 35 Series IP cameras combine advanced IP imaging capability and excellent picture quality with smart analytics to improve surveillance and situational awareness for small businesses, retail, offices, gaming, and other applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The 35 Series AI IP cameras offer exceptional picture clarity even in low light conditions and have a higher resolution IR camera to cover larger areas both day and night. These cameras include smart motion detection based on humans and vehicles to reduce false alarms and support audio and alarm interface for local alarm integration. They feature flexible system integration, easy installation, and secure data transmission to reduce regulatory compliance, installation and operating costs and increase productivity and efficiency.
Features & Benefits:- Fully compliant with US National Defense Authorization Act (NDAA) Section 889
- A wide range of form factors, lenses, zoom and mounting options including micro dome, dome, ball, bullet, pin-hole, fisheye, and speed dome (PTZ)
- Available in resolutions from 2 MP (2592x1944) up to 8 MP (3840x2160) - up to 12 MP in Fisheye format
- True WDR (120 dB) ensures glare-free images
- True day/night provides vivid color images by day and clear black and white images at night using a removable IR cut filter
- Excellent low-light performance with 2D/3D noise reduction, saving storage and bandwidth together with smart codec
- Models with Dual Light Color technology automatically switch between IR and warm light upon detecting a target reducing light pollution in the surroundings
- ONVIF Profile S, G, T, M compliant
- Smart IR Technology provides even distribution of IR LEDs in dimly lit or nighttime scenes
- Water/dust proof (IP66/IP67) and IK10 (model dependent)
- Stream encryption – camera to MAXPRO and Series 35 NVRs under AES256 providing secure data integrity and privacy
- Smart motion detection and AI-based analytics to increase situational awareness and reduce false alarms including:-Intrusion Detection-People Counting-Face Detection-Line Crossing Detection-Unattended Object Detection-Missing Object Detection-Heat Map
- Built-in PoE eliminates separate power supply and associated wirin
- Remote configuration, motorized zoom adjustments and auto focus via web client or from the NVR
- Multiple language GUI
- Multiple mounting options to support a wide range of security applications
- FCC PART 15, CE (EN 55032)
- CE(EN 50130-4)
- UL LISTED TO UL/CSA 62368-1
- CE(EN 62368-1)
- CE(EN 63000)
- UL LISTED TO UL/CSA 62368-1
- UAE(Cabinet Decree No.10 of 2017)
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security