PTZ Cameras
20 Series IPC PTZ
Honeywell's 20 Series IP cameras combine advanced IP imaging capability and excellent picture quality with smart analytics to improve surveillance and situational awareness for various applications.
The 20 Series IP cameras offer exceptional picture clarity even in low light conditions and have a higher resolution IR camera to cover larger areas both day and night. These cameras include smart motion detection based on humans and vehicles to reduce false alarms and support audio and alarm interface for local alarm integration. They feature flexible system integration, easy installation, and secure data transmission to reduce regulatory compliance, installation and operating costs and increase productivity and efficiency.
Features & Benefits:- Fully NDAA compliant camera containing no content or material from any companies or their subsidiaries prohibited under US National Defense Authorization Act (NDAA) Section 889
- Resolutions ranging from 2MP up to 6MP
- A wide range of form factors, lenses, zoom and mounting options including Bullet, Eyeball and Speed Dome (PTZ)
- True day/night provides vivid color images by day and clear black and white images at night using a removable IR cut filter
- Excellent low-light performance with 2D/3D noise reduction, saving storage and bandwidth together with smart codec
- True WDR (120 dB) ensures glare-free images
- ONVIF Profile S, G, T compliant
- Smart IR Technology provides even distribution of IR LEDs in dimly lit or nighttime scenes
- Water/dust proof (IP66/IP67) and IK10
- HTTPS and AES/128256 providing secure data integrity and privacy
- Video Analytics built in to increase situational awareness and reduce false alarms
- Remote configuration via web client
- FCC PART 15, CE (EN 55032)
- CE (EN 55035)
- UL 62368-1
- BIS