/content/hbtbt/au/en/search-results.html

    Thermal Cameras

    S1 Series Bi-Spectrum Thermal Bullet VGA Camera

    Honeywell's S1 Series Bi-Spectrum Thermal Ball Cameras simultaneously capture both heat signatures and detailed visual images of people or objects at a greater distance in low light conditions for faster response to potential threats

    Overview

    The S1 Series Bi-Spectrum Thermal Bullet VGA Camera combines a thermal imaging sensor and a standard optical sensor making it possible to simultaneously capture both a heat signature and the detailed visual image of person(s) or object(s) in low-light conditions. A thermal sensor detects temperature variations even when obscured in total darkness, heavy fog or smoke.

    The S1 Series Bi-Spectrum cameras provide excellent image quality, and highly accurate performance over longer distances. These cameras also include additional advanced video analytics, a PT driver to allow the camera to function as a PTZ, and support for more industrial certifications such as NEMA for use in rugged applications.

    Features & Benefits:
    • Advanced BiSpectrum Technology: Incorporates both thermal and optical sensors in one compact camera unit to provide both heat-signature detection and exceptional image clarity and accuracy for earlier detection at longer distances even when obscured by heavy fog or smoke
    • Extended Distance Detection: Range from 375 meters (1,230.31 ft) up to 6,389 m (20,961.29 ft) to detect potential threats earlier and from further away - varies by model
    • Advanced Video Analytics: Identifies living beings and objects that generate a heat signature (vehicles, equipment) and can detect heat, smoke/flame,fire spots, smoker detection plus line crossing, double line crossing, and wrong way detection for vehicles
    • Reduced False Alarms: Bi-spectral noise filtering algorithms improve accuracy by filtering out noise more effectively, therefore focusing on genuine changes in the scene and minimizing false triggers and alarms
    • Preventative Maintenance: Monitor heat-signature temperatures for early signs of overheating, sparking or mechanical stress so that preventative maintenance can be scheduled - thus serving multiple roles in industrial safety and security
    • Customizable Voice Warning: Can be used to provide an audible warning to vacate the area
    • Potential Applications:- Commercial building / warehouse / loading dock intruder detection and break ins- Fence line, checkpoints, entry and exit point monitoring- Utilities, Substations, CIP flame detection- Datacenters, computer and server rooms- Manufacturing combustible material monitoring- Electric car charging station monitoring
    Certifications:
    • NDAA compliant
    • IEC/ANSI/ISA-62443-4-1-2018
    • NEMA TS2