/content/hbtbt/au/en/search-results.html

    Video Encoders & Decoders

    HUS-XACT100P-E Video Management System

    HUS-XACT100P-E Video Management System from Honeywell are high performance security integrated platform for medium-scale IP video, access control and intrusion applications.

    Overview

    HUS-XACT100P-E Video Management System from Honeywell are high performance security integrated platform for medium-scale IP video, access control and intrusion applications. Its simple system architecture and easy-to-install features are designed to minimize the cost of investment, making the HUS-XACT100P-E Video Management System an effective IP surveillance solution to full fill security requirements for today and tomorrow.

    HUS-XACT100P-E Video Management System is engineered with advanced IP technology and a user friendly interface for easy operation. Its compact and intelligent design combines video management server and storage into one single unit that saves costs on investment. With simple plug-and-play design, the HUS-XACT100P-E Video Management System can be installed in just a few steps that minimizes installation costs and time.

    Features & Benefits:
    • Fast and effective event notification, validation and processing
    • High profile H.264 to make the best use of network and storage resources
    Certifications:
    • CE
    • FCC
    • CCC
    Specifications

    Others

    • Power Consumption
      • 2 × 550 watt
    • Minimum Storage Temperature
      • -45 degree Celsius
    • Maximum Storage Temperature
      • 65 degree Celsius
    • Overall Height
      • 132.5 millimetre
    • Maximum Operating Humidity
      • 90 Percentage
    • Brand
      • Honeywell
    • Overall Width
      • 433 millimetre
    • Overall Depth
      • 660 millimetre
    • Video Input
      • 128
    • Maximum Video Frame Rate
      • 25 PAL; 30 NTSC frames per second
    • Decode Display Resolution
      • 1080P; 720P; Megapixel; D1; 4CIF; VGA; CIF
    • Regulatory Approvals
      • CE; FCC; CCC Watt
    • Compatible Protocol
      • ONVIF 1.0.1, 1.0.2; Profile S
    • Video Compression
      • H.264; MPEG4; MPEG2; MJPEG

    Others

    • Power Consumption
      • 2 × 550 watt
    • Minimum Storage Temperature
      • -45 degree Celsius
    • Maximum Storage Temperature
      • 65 degree Celsius
    • Overall Height
      • 132.5 millimetre
    • Maximum Operating Humidity
      • 90 Percentage
    • Brand
      • Honeywell
    • Overall Width
      • 433 millimetre
    • Overall Depth
      • 660 millimetre
    • Video Input
      • 128
    • Maximum Video Frame Rate
      • 25 PAL; 30 NTSC frames per second
    • Decode Display Resolution
      • 1080P; 720P; Megapixel; D1; 4CIF; VGA; CIF
    • Regulatory Approvals
      • CE; FCC; CCC Watt
    • Compatible Protocol
      • ONVIF 1.0.1, 1.0.2; Profile S
    • Video Compression
      • H.264; MPEG4; MPEG2; MJPEG
    • Power Consumption : 2 × 550 watt
    • Minimum Storage Temperature : -45 degree Celsius
    • Maximum Storage Temperature : 65 degree Celsius
    • Overall Height : 132.5 millimetre
    • Maximum Operating Humidity : 90 Percentage
    • Brand : Honeywell
    • Overall Width : 433 millimetre
    • Overall Depth : 660 millimetre
    • Video Input : 128
    • Maximum Video Frame Rate : 25 PAL; 30 NTSC frames per second
    • Decode Display Resolution : 1080P; 720P; Megapixel; D1; 4CIF; VGA; CIF
    • Regulatory Approvals : CE; FCC; CCC Watt
    • Compatible Protocol : ONVIF 1.0.1, 1.0.2; Profile S
    • Video Compression : H.264; MPEG4; MPEG2; MJPEG
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list