NVRs
30 Series Embedded Network Video Recorder
The 30 Series Embedded Network Video Recorder offer 4K HD (UHD) video resolution having 8 or 16 channels NVR, with multiple hard drive options and up to 20 TB of internal storage.
The 30 Series Embedded Network Video Recorder Receives People detection notification for efficient & effective protection. It has simple remote configuration through Honeywell Video Management Viewer (HVMV). 30/60 series cameras providing end to end encrypted solution, with video streaming encrypted from 30/60 cameras to NVR. Video streaming/control encrypted between NVR and web client/viewer/mobile App.
Flexible storage options, high recording and networking performance, robust cyber security performance make these NVRs perfect for a wide range of security applications where compliance is essential and data is protected.
Features & Benefits:- H.265/H.264/MJPEG codec decoding
- HDMI/VGA simultaneous video output
- USB ports support Keyboard and Mouse
- Supports recording a video clip of events for distribution
- Supports uploading still images at the time of the event through email
- Supports visual or auditory notifications (a flashing light, bell, or siren)
- Supports up to 4 alarm input channels and 1 alarm relay output channels
- Supports sending notifications through email, alarm out
- Configurable to automatically detect and respond to motion in the scene, alarm inputs, and network failure or tampering
- EN50581: 2012
- EN50130-4: 2011+A1: 2014
- EN61000-3-3: 2013
Others
- Minimum Storage Temperature
- -20 Degrees Celsius
- Minimum Operating Humidity
- 0 Percentage
- Minimum Operating Ambient Temperature
- -10 Degrees Celsius
- Input Voltage
- 100 to 240
- Power Supply
- 100 to 240
- Network Throughput
- 128 megabits per second
- Maximum Operating Ambient Temperature
- 55 Degrees Celsius
- Maximum Storage Temperature
- 70 Degrees Celsius
- Maximum Operating Humidity
- 95 Percentage
- Input Frequency
- 50/60 Hertz (1/second)
- Maximum Pre-recording Interval
- 10 second (time unit)
- Maximum Post-recording Interval
- 300 second (time unit)
- Display Interface
- HDMI x 1 (4K Max); VGA x 1 (1080P)
- For Use With
- Video systems volt
- Decoding
- 720x576 inch
- Minimum Pre-recording Interval
- 5 second (time unit)
- Minimum Post-recording Interval
- 20 second (time unit)
- Maximum Power Consumption
- 340 Watt
- Number of Relay Outputs
- 1
- Maximum Number of Users
- 15
- Brand
- Honeywell
- Search Mode
- Event Search; Time search
- Number of Alarm Inputs
- 4
- Maximum Frame Rate
- 30 frames per second
- Sync Playback
- 1-4 channels depending on the video resolution and decoding capability
- Regulatory Approvals
- CAN/CSA C22.2 No. 62368-1-14, 2nd Ed; EN50130-4: 2011+A1: 2014; EN50581: 2012; EN62368-1:2014; UL62368-1, 2nd Ed, 2014-12-01 Watt
- Backup Mode Compatibility
- USB Dongle (FAT Format)
- Playback Function
- Digital zoom; Go back 10 seconds; Go forward 10 seconds; Next /previous frame; Play backwards, Regular (play, pause, stop); Speed control, Timeline, Timeline scale
- ONVIF Compatibility
- Yes
- Operating System
- Embedded LINUX
- Main Processer
- ARM Processor
Others
- Minimum Storage Temperature
- -20 Degrees Celsius
- Minimum Operating Humidity
- 0 Percentage
- Minimum Operating Ambient Temperature
- -10 Degrees Celsius
- Input Voltage
- 100 to 240
- Power Supply
- 100 to 240
- Network Throughput
- 128 megabits per second
- Maximum Operating Ambient Temperature
- 55 Degrees Celsius
- Maximum Storage Temperature
- 70 Degrees Celsius
- Maximum Operating Humidity
- 95 Percentage
- Input Frequency
- 50/60 Hertz (1/second)
- Maximum Pre-recording Interval
- 10 second (time unit)
- Maximum Post-recording Interval
- 300 second (time unit)
- Display Interface
- HDMI x 1 (4K Max); VGA x 1 (1080P)
- For Use With
- Video systems volt
- Decoding
- 720x576 inch
- Minimum Pre-recording Interval
- 5 second (time unit)
- Minimum Post-recording Interval
- 20 second (time unit)
- Maximum Power Consumption
- 340 Watt
- Number of Relay Outputs
- 1
- Maximum Number of Users
- 15
- Brand
- Honeywell
- Search Mode
- Event Search; Time search
- Number of Alarm Inputs
- 4
- Maximum Frame Rate
- 30 frames per second
- Sync Playback
- 1-4 channels depending on the video resolution and decoding capability
- Regulatory Approvals
- CAN/CSA C22.2 No. 62368-1-14, 2nd Ed; EN50130-4: 2011+A1: 2014; EN50581: 2012; EN62368-1:2014; UL62368-1, 2nd Ed, 2014-12-01 Watt
- Backup Mode Compatibility
- USB Dongle (FAT Format)
- Playback Function
- Digital zoom; Go back 10 seconds; Go forward 10 seconds; Next /previous frame; Play backwards, Regular (play, pause, stop); Speed control, Timeline, Timeline scale
- ONVIF Compatibility
- Yes
- Operating System
- Embedded LINUX
- Main Processer
- ARM Processor
- Minimum Storage Temperature : -20 Degrees Celsius
- Minimum Operating Humidity : 0 Percentage
- Minimum Operating Ambient Temperature : -10 Degrees Celsius
- Input Voltage : 100 to 240
- Power Supply : 100 to 240
- Network Throughput : 128 megabits per second
- Maximum Operating Ambient Temperature : 55 Degrees Celsius
- Maximum Storage Temperature : 70 Degrees Celsius
- Maximum Operating Humidity : 95 Percentage
- Input Frequency : 50/60 Hertz (1/second)
- Maximum Pre-recording Interval : 10 second (time unit)
- Maximum Post-recording Interval : 300 second (time unit)
- Display Interface : HDMI x 1 (4K Max); VGA x 1 (1080P)
- For Use With : Video systems volt
- Decoding : 720x576 inch
- Minimum Pre-recording Interval : 5 second (time unit)
- Minimum Post-recording Interval : 20 second (time unit)
- Maximum Power Consumption : 340 Watt
- Number of Relay Outputs : 1
- Maximum Number of Users : 15
- Brand : Honeywell
- Search Mode : Event Search; Time search
- Number of Alarm Inputs : 4
- Maximum Frame Rate : 30 frames per second
- Sync Playback : 1-4 channels depending on the video resolution and decoding capability
- Regulatory Approvals : CAN/CSA C22.2 No. 62368-1-14, 2nd Ed; EN50130-4: 2011+A1: 2014; EN50581: 2012; EN62368-1:2014; UL62368-1, 2nd Ed, 2014-12-01 Watt
- Backup Mode Compatibility : USB Dongle (FAT Format)
- Playback Function : Digital zoom; Go back 10 seconds; Go forward 10 seconds; Next /previous frame; Play backwards, Regular (play, pause, stop); Speed control, Timeline, Timeline scale
- ONVIF Compatibility : Yes
- Operating System : Embedded LINUX
- Main Processer : ARM Processor
Reference Guides
Others
Sales Sheet
Engineering Specifications
Installation Instructions
Manuals and Guides
Data Sheet
Please Sign In to view part numbers available for purchase based on your account