/content/hbtbt/au/en/search-results.html

NVRs

ADPRO Fast Trace 2E

ADPRO Fast Trace 2E by Honeywell are video recorder. The ADPRO Fast Trace 2E video recording and alarm transmission solution runs the ADPRO XO 4 Security+ Operating System to deliver a full remote monitoring solution.

Overview

ADPRO Fast Trace 2E by Honeywell are video recorder. The ADPRO Fast Trace 2E video recording and alarm transmission solution runs the ADPRO XO 4 Security+ Operating System to deliver a full remote monitoring solution. The Fast Trace 2E is scalable from 1 to 32 IP channels, 4 to 20 analogue channels, and up to 32 analytic channels. This solution provides video recording, bi-directional audio for deterrence, transmission over any network, and remotely downloadable video content analytics (VCA). It detects threats to a facility through automatic video detection and visual verification. Its superior detection capabilities offer significant installation and operational cost savings compared to traditional intrusion detection methods.

Features & Benefits:
  • Flexible: suitable for IP and analogue CCTV environments
  • Integrated video content analytics: IntrusionTrace & LoiterTrace
  • Remote deployment: set-up, configuration and management
  • High level PIR integration: up to 34 ADPRO PRO E-PIRs (passive infrared detectors)
  • Scalable: 1 to 32 IP / 4 to 20 analogue video channels / 32 analytic channels
  • Expandable: up to 168 inputs & 144 outputs
  • Superior data storage and reliability: up to 40 TB, RAID 1 support
Certifications:
  • BS 8418:2015 compliant
Specifications

Others

  • Brand
    • Honeywell Security

Others

  • Brand
    • Honeywell Security
  • Brand : Honeywell Security