Cables & Accessories
Cancel Push-button - PR 1 -
Cancel push-button with flush mount supporting ring and expanding/retaining clamps for flush-mounting boxes.
This product is no longer available
Part Number: 73642C
Cancel push-button with flush mount supporting ring and expanding/retaining clamps for flush-mounting boxes.
Features
- 1 cancel and presence push-button
- 1 LED reminder lamp (green)
- 1 sound source for call forwarding
Accessories
88881H3N - Cover plate with push-button (green).
Others
- Overall Width
- 71 millimetre
- Overall Depth
- 25 millimetre
- Overall Height
- 71 millimetre
- Mounting
- in flush-mounting box, DIN 49073
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
- Type of protection
- IP40, when installed incl. suitable cover plate
Others
- Overall Width
- 71 millimetre
- Overall Depth
- 25 millimetre
- Overall Height
- 71 millimetre
- Mounting
- in flush-mounting box, DIN 49073
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
- Type of protection
- IP40, when installed incl. suitable cover plate
- Overall Width : 71 millimetre
- Overall Depth : 25 millimetre
- Overall Height : 71 millimetre
- Mounting : in flush-mounting box, DIN 49073
- Dimensions : D: 25 mm (installation depth)|W: 71 mm H: 71 mm
- Type of protection : IP40, when installed incl. suitable cover plate
Data Sheet
Please Sign In to view part numbers available for purchase based on your account