/content/hbtbt/de/de/search-results.html

    Feuerlöschgeräte

    Manifold Check Valve

    Auslaufmodell

    In a multiple cylinder arrangement where the master and slave cylinders share a common manifold or in a connected main/reserve arrangement, a manifold check valve must be placed between the discharge outlet and the discharge manifold.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    In a multiple cylinder arrangement where the master and slave cylinders share a common manifold or in a connected main/reserve arrangement, a manifold check valve must be placed between the discharge outlet and the discharge manifold.

    Features & Benefits:
    • The manifold check valve prevents back flow from the manifold, should the system be inadvertently discharged
    • Manifold Check valve to be installed in vertical position only
    • Valve Body : SS 316
    Certifications:
    • UL
    Spezifikationen

    Andere

    • Product Type
      • Manifold Check Valve

    Andere

    • Product Type
      • Manifold Check Valve
    • Product Type : Manifold Check Valve