Karten
Honeywell Access System's OmniProx™ Credential
Honeywell access systems’ omniprox credentials are designed to work with the OmniProx readers. The OmniProx ISO cards are laminated PVC cards that can be printed on both sides, using most standard card printers.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dieses Produkt wurde eingestellt.
Honeywell access systems’ omniprox credentials are designed to work with the omniprox readers. The omniprox ISO cards are laminated PVC cards that can be printed on both sides, using most standard card printers. The omniprox product line, which is based on 125 kHz technology, is RFID based and provides excellent contactless sensing range. ISO models also support both vertical or horizontal slot punching. For more robust use, a clamshell version with a vertical slot is available, made of a hard shell ABS and PVC construction for added durability. OmniProx credentials are available in popular stocked configurations or special order where the user specifies site code and card number range.
Features & Benefits:- External numbering for easy identification and control
- Available with high-coercivity magnetic stripe for added capability
- Individually wrapped and labeled packs of 25 for added flexibility and convenience
- PVC construction that resists cracking and breaking
- Available in standard 26 bit or honeywell 34 bit formats
- ISO compliant