/content/hbtbt/de/de/search-results.html

    Netzwerk-Switch

    Planet - Enterprise Network switch

    Planet’s network switches deliver high performance, reliability, and scalability. They support Gigabit and 10 GB Ethernet, PoE, advanced security features, and energy-efficient designs, ensuring seamless connectivity and efficient network management.

    Übersicht

    Planet Technology Corporation is a leading provider of innovative network solutions, offering a comprehensive portfolio of network switches and media converters designed to meet the diverse needs of modern enterprises.

    Network Switches: Planet’s network switches are engineered to deliver high performance, reliability, and scalability. They cater to various networking requirements, from small office setups to large-scale enterprise networks.

    Media Converters: Planet’s media converters offer flexible and cost-effective solutions for extending network distances and integrating different media types. They are ideal for connecting disparate network segments and ensuring smooth data transmission across various environments.

    Features & Benefits:
    • High Performance: Supports high-speed data transfer rates, including Gigabit and 10 Gigabit Ethernet.
    • Scalability: Offers a range of port configurations to accommodate growing network demands.
    • Advanced Security: Includes features like Access Control Lists (ACLs), 802.1X authentication, and secure management interfaces.
    • Quality of Service (QoS): Provides QoS features to prioritize critical network traffic and ensure smooth performance.
    • Redundancy and Reliability: Supports features like Spanning Tree Protocol (STP), Link Aggregation, and redundant power supplies to enhance network reliability.
    • Energy Efficiency: Incorporates energy-saving technologies to reduce power consumption.
    • VLAN Support: Offers extensive VLAN capabilities for network segmentation and improved security.
    • Management Options: Provides various management interfaces, including web-based GUI, CLI, SNMP, and centralized management software.
    • PoE Support: Many models include Power over Ethernet (PoE) capabilities to power connected devices like IP cameras and wireless access points.
    • Robust Design: Built to withstand demanding enterprise environments with durable hardware and components
    Certifications:
    • CE
    • UKCA
    • FCC
    • UL
    • RoHS
    • ISO9001
    • ISO14001
    • IEEE Standards