/content/hbtbt/de/de/search-results.html

    Globale Controller

    ALER 8000 Global Controller

    Auslaufmodell

    ​​​​​​​The ALER-8000 is a compact, embedded IoT (Internet of Things) controller and server platform for connecting multiple and diverse devices and sub-systems.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    ​​​​​​​The ALER-8000 is a compact, embedded IoT (Internet of Things) controller and server platform for connecting multiple and diverse devices and sub-systems. With Internet connectivity and Web-serving capability, the ALER-8000 controller provides integrated control, supervision, data logging, alarming, scheduling and network management. It streams data and rich graphical displays to a standard Web browser via an Ethernet or wireless LAN, or remotely over the Internet.

    The licensing model for the ALER-8000 controller is simplified and features standard drivers along with optional IO and field bus expansion modules for ultimate flexibility and expandability. The ALER-8000 controller operates with Niagara 4, the latest version of the Niagara Framework®, for optimum performance. In larger facilities, multi-building applications and largescale control system integrations, Niagara 4 Supervisors can be used with ALER-8000 controllers to aggregate information, including real-time data, history and alarms, to create a single, unified application.

    Spezifikationen

    Andere

    • Brand
      • Alerton

    Andere

    • Brand
      • Alerton
    • Brand : Alerton