/content/hbtbt/de/de/search-results.html

    Feuchte-Sensoren

    HSH-D Series of Duct Temperature & Humidity Sensors

    HSH-D Series Air-Duct Temperature and Humidity Sensor

    Übersicht

    Honeywell HSH D series are IP65 rating, duct temperature & relative humidity sensors are applied to measure the HVAC duct air temperature and relative humidity with humidity sensors have a variety of control signal outputs and can be compatible with a variety of automatic control systems.

    Features & Benefits:
    • Measuring Temp. Range - 40 ~ 60 , RH Accuracy - 2%,3% & 5%
    • Power Supply -24VAC & Signal - 0-10V & 4-20mA
    • Hoising Material - PC Fire rating UL94 V0)
    • Available with Various temperature output options