/content/hbtbt/de/de/search-results.html

    Feuchte-Sensoren

    HSH‑R Temperature Humidity Sensor

    Auslaufmodell

    HSH-R…L series indoor wall-mounted temperature and humidity sensors are designed with LCD screens for temperature and humidity measurements of indoor air in central air conditioning systems.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    HSH-R...L-series indoor wall-mounted temperature and humidity sensors have an LCD screen for local information display. The sensors have a variety of control signal outputs,

    and temperature signals include 4-20mA, 0-10v, with temperature measurement range: -10 - +60 °C. The humidity accuracy is available in 2%, 3%, 5%, and its output is 0-10v or 4-20mA optional, with protection rating of IP65. compatible with a variety of automatic control systems.