Anwesenheitssensoren
PAM Security Motion Sensor
PAM Security Motion Sensor provide fully automatic indoor and outdoor security courtesy light controller capable of controlling up to 1000W incandescent or 500W fluorescent of lighting load.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
PAM Security Motion Sensor provide fully automatic indoor and outdoor security courtesy light controller capable of controlling up to 1000W incandescent or 500W fluorescent of lighting load. At night, the built-in passive infrared (PIR) motion sensor turns on the connected lighting system when it detects motion in its coverage area. During the day, the built-in photocell sensor saves electricity by deactivating the lights. Time and LUX adjustment functions let you select how long and when the light will stay on after activation.
Features & Benefits:- Run on time adjustable
- LED indicator
- CE