/content/hbtbt/de/de/search-results.html

    Netzwerkkarten und Module

    Ethernet Interface Card

    Auslaufmodell

    SIB600W is an Ethernet Interface Card for the new AM Series control panel. Notifier analogue control panels endowed with the Ethernet card SIB600W can be connected to the LAN and use the powerful supervision software NOTINET3000ETH.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    SIB600W is an Ethernet Interface Card for the new AM Series control panel. Notifier analogue control panels endowed with the Ethernet card SIB600W can be connected to the LAN and use the powerful supervision software NOTINET3000ETH. Design and develop new systems or modify existing reality will become easier and faster. Via network connection, the software may provide a uniform view of installations of different type (fire, gas, contacts for technical alarms, fire doors, etc.) and allow the management of one or more remote locations. It will be possible to use the graphic display of maps with installations at levels of detail, user-programmable. SIB600W allow to interface with the LCD6000G graphic touchscreen display for remote supervision of the fire system. In a local LAN of many control panels can connect more than one LCD6000G and configure them so that each one show the configured control panels.

    Each remote display LCD can manage up to 3 control panels. SIB6000W is equipped with Remote Control Function, simply opening a browser window and typing the IP address of the SIB desired it's possible to view the front panel of the control panel, display and perform the basic functions. SIB600W is also endowed with USB ports for saving on flash drive of control panel history log and values of detectors.

    Features & Benefits:
    • Connection with the supervision software NOTINET3000ETH
    • Interfacing with touch screen graphic panels LCD6000G
    • Saving in a file the history log of the control panel by using USB Pen Drive
    • Saving in a file of detectors parameters by using USB Pen Drive
    • Management of iterations between the control panels of the new series AM2000N, AM4000, AM6000N
    • LED status for the operating condition of the device.
    Certifications:
    • CSQ
    • IQNet
    • UNI EN ISO 9001:2008
    • UNI EN ISO 14001:2004