/content/hbtbt/de/de/search-results.html

    Anlagen- und Integrations-Controller

    Controller Module

    Auslaufmodell

    Controller Modules by CentraLine are provides interface connections, which allow connection to external systems.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Controller Modules by CentraLine are provides interface connections, which allow connection to external systems. An RJ45 socket serving as an interface to connect laptops or HMIs to the LONWORKS Bus. LONWORKS terminals 11, 12, 13, and 14 to connect LONWORKS Bus I/O modules or other LONWORKS devices to the CLLIONLC01 Controller or other LONWORKS controllers.

    Features & Benefits:
    • An RJ45 socket serving as an interface to connect laptops or HMIs to the LONWORKS Bus
    • LONWORKS terminals 11, 12, 13, and 14 to connect LONWORKS Bus I/O modules or other LONWORKS devices to the CLLIONLC01 Controller or other LONWORKS controllers