/content/hbtbt/de/de/search-results.html

    Temperaturregler

    KE2 Temp + Air Defrost controller

    Temperature Plus Air Defrost Controller Kits simplifies refrigeration controls by combining the functions of a thermostat and defrost time clock — increasing functionality and reducing wiring.

    Übersicht

    Temperature Plus Air Defrost Controller Kits simplifies refrigeration controls by combining the functions of a thermostat and defrost time clock — increasing functionality and reducing wiring. And the KE2 Temp is now accessible remotely using the KE2 Local Area Dashboard and Alarms (KE2 LDA), a simple, multi-functional, communication device for up to 10 controllers. When the KE2 Temp is connected to the same network as the KE2 LDA communication device, the device will find the controller, and provide immediate local network communication.

    Features & Benefits:
    • Off time defrost on pre-defined, or custom schedule
    • Compressor protection - maximum starts per hour adjustable
    • 1st defrost 2 hrs after start up
    • Keypad lock feature
    • 366 days of temperature data logging when used with the KE2 Flash Drive
    • Simplifies wiring, saves installation time
    Certifications:
    • IP65