Temperaturregler
Multi-Channel Valve Controller
Multi-Channel Valve Controllers are Stepper Valve Controllers providing comprehensive EEV and EEPR valve control for multi-evaporator display cases, multi-valve sub-cooler applications and centralized EEPR Suction Pressure Regulation applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Multi-Channel Valve Controllers are Stepper Valve Controllers providing comprehensive EEV and EEPR valve control for multi-evaporator display cases, multi-valve sub-cooler applications and centralized EEPR Suction Pressure Regulation applications. The Multi-Channel Valve Controllers manages all valve control functions in a variety configurations. When used in multi-circuit EEPR applications, the controller provides four individual channels of stepper EEPR valve positioning assuring your cases will always be operating the optimal temperatures and suction pressure. In multi-evaporator case control applications, the controller manages up to three Electronic Expansion Valves (EEV) optimizing superheat assuring maximum coil energy efficiency.
Features & Benefits:- BACnet MS/TP Communication protocol for easy integration with other equipment
- Works with 12Vdc bipolar or unipolar stepper valves from multiple manufactures
- Flexible Applications
- Two available models for application optimized price/performance
- Simple Remote I/O mode available in all models
- Works with or without available RCC-RUI Remote User Interface
- UL 60730-1
- FCC, Part 15, Class A
- Industry Canada ICES-003, Class A