/content/hbtbt/de/de/search-results.html

    Bi-direktionale Verstärker

    FIPLEX BY HONEYWELL Next Generation BBU

    Whether you are deploying a BDA or DAS, battery backup is a critical component of safety network. The Fiplex FLEX Series Next Generation BBU is a bespoke backup power option that will meet all survivability requirements and deployment cost savings.

    Übersicht
    Whether you are deploying a BDA or DAS, battery backup is a critical component of today’s public safety network. The Fiplex FLEX Series Next Generation BBU is a bespoke backup power option that will meet all survivability requirements and deployment cost savings. It includes pre-terminated cabling with quick connections for power feeds, providing alarms saving time and reduced installation mistakes.Features & Benefits:
    • • NFPA 1221 and NFPA 1225 Compliant
    • • 24hr Battery Backup
    • • Batteries included
    • • AC Input, 28 Volt DC Output
    • • NEMA-4 Rated BBU Enclosure
    • • Up to 4 Annunciators may be connected to one BBU
    • • Tamper Proof with Lock and Key Accessibility
    • • EPO switch support
    • • IFC 2015, 2018, 2021 Edition
    • • 3 Years Warranty (Batteries excluded)
    Certifications:
    • • IFC & NFPA compliance; UL2524 2nd Edition Listing with SGS,
    • Nationally Recognized Testing Laboratory (NRTL) approved by OSHA
    • for UL2524
    • • NFPA 1221 and NFPA 1225 Compliant
    • • IFC 2015, 2018, 2021 Edition Compliant
    • • ISO-9001 Approved
    • • RoHS 3 Compliant
    • • SGS-C UL Approved
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Andere

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER