ENS-Notfallwarnsysteme
FB Information and Operating System
FB Information and Operating System comes in sheet steel housing with two doors for surface mount or flush mount installation with central door opening for both door.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dieses Produkt wurde eingestellt.
FB Information and Operating System comes in sheet steel housing with two doors for surface mount or flush mount installation with central door opening for both door. The right-hand housing door can be individually opened by means of a built-in CL1 lock. Door opening through fire brigade lock (suitable for half profile cylinder installation). In the left-hand door of the housing, a 784743 fire service indicator panel and a fire service operating panel 784710 are installed. The housing is designed for holding a transmission unit or a manual call point. The fire service indicator panel is actuated via the serial interface in the control panel. The fire service operating panel is connected to the control panel interface. A maximum of 2 x 100 DIN A4 / horizonal layout fire brigade route maps can be integrated.
Features & Benefits:- Double door sheet steel housing