/content/hbtbt/de/de/search-results.html

    ENS-Notfallwarnsysteme

    Novar Message Panel

    Auslaufmodell

    Message Panels are designed in an impact-resistant plastic housing for alarming and notification of the system status via LED and plain text. Message Panels can be switched to ready for operation or to charging mode using a built-in key switch.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Message Panels installation are Flush Mounted or Surface Mounted and with white frame. Message Panels are available with LCD plain text display with key switch BUS-monitored remote signaling panel in accordance with DIN VDE 0100-718, DIN VDE 0100-560, DIN EN 50172 and DIN V VDE V 0108-100. Message Panels are designed in an impact-resistant plastic housing for alarming and notification of the system status via LED and plain text. Message Panels can be switched to ready for operation or to charging mode using a built-in key switch.

    Features & Benefits:
    • LCD plain text with Key Switch
    • Flush mounted or Surface mounted
    • BUS-monitored remote signaling panel
    • Impact-resistant plastic housing for alarming and notification of the system